ZHCSKW8C February 2020 – September 2023 ADS7066
PRODUCTION DATA
ADS7066 Registers lists the memory-mapped registers for the ADS7066 registers. All register offset addresses not listed in ADS7066 Registers should be considered as reserved locations and the register contents should not be modified.
Complex bit access types are encoded to fit into small table cells. ADS7066 Access Type Codes shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
| Register Array Variables | ||
| i,j,k,l,m,n | When these variables are used in a register name, an offset, or an address, they refer to the value of a register array where the register is part of a group of repeating registers. The register groups form a hierarchical structure and the array is represented with a formula. | |
| y | When this variable is used in a register name, an offset, or an address it refers to the value of a register array. | |
SYSTEM_STATUS is shown in SYSTEM_STATUS Register Field Descriptions.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RSVD | R | 1b | Reads return 1b. |
| 6 | SEQ_STATUS | R | 0b | Status of the channel sequencer.
0b = Sequence stopped 1b = Sequence in progress |
| 5-3 | RESERVED | R | 000b | Reserved Bit |
| 2 | CRCERR_FUSE | R | 0b | Device power-up configuration CRC check status.
To re-evaluate this bit, software reset the device or power cycle AVDD.
0b = No problems detected in power-up configuration. 1b = Device configuration not loaded correctly. |
| 1 | CRCERR_IN | R/W | 0b | Status of CRC check on incoming data.
Write 1b to clear this error flag.
0b = No CRC error. 1b = CRC error detected. All register writes, except to addresses 0x00 and 0x01, are blocked. |
| 0 | BOR | R/W | 1b | Brown out reset indicator. This bit is set if brown out condition occurs or device is power cycled.
Write 1b to this bit to clear the flag.
0b = No brown out since last time this bit was cleared. 1b = Brown out condition detected or device power cycled. |
GENERAL_CFG is shown in GENERAL_CFG Register Field Descriptions.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | REF_EN | R/W | 0b | Enable or disable the internal reference.
0b = Internal reference is powered down. 1b = Internal reference is enabled. |
| 6 | CRC_EN | R/W | 0b | Enable or disable the CRC on device interface.
0b = CRC module disabled. 1b = CRC appended to data output. CRC check is enabled on incoming data. |
| 5-4 | RESERVED | R | 00b | Reserved Bit |
| 3 | RANGE | R/W | 0b | Select the input range of the ADC.
0b = Input range of the ADC is 1x VREF 1b = Input range of the ADC is 2x VREF |
| 2 | CH_RST | R/W | 0b | Force all channels to be analog inputs.
0b = Normal operation 1b = All channels will be set as analog inputs irrespective of configuration in other registers |
| 1 | CAL | R/W | 0b | Calibrate ADC offset.
0b = Normal operation. 1b = ADC offset is calibrated. After calibration is complete, this bit is set to 0b. |
| 0 | RST | W | 0b | Software reset all registers to default values.
0b = Normal operation. 1b = Device is reset. After reset is complete, this bit is set to 0b and BOR bit is set to 1b. |
DATA_CFG is shown in DATA_CFG Register Field Descriptions.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | FIX_PAT | R/W | 0b | Device outputs fixed data bits which can be helpful for debugging communication with the device.
0b = Normal operation. 1b = Device outputs fixed code 0xA5A5 repeatitively when reading ADC data. |
| 6 | RESERVED | R | 0b | Reserved Bit |
| 5-4 | APPEND_STATUS[1:0] | R/W | 00b | Append 4-bit channel ID or status flags to output data.
00b = Channel ID and status flags are not appended to ADC data. 01b = 4-bit channel ID is appended to ADC data. 10b = 4-bit status flags are appended to ADC data. 11b = Reserved. |
| 3-2 | RESERVED | R | 00b | Reserved Bit |
| 1-0 | CPOL_CPHA[1:0] | R/W | 00b | This field sets the polarity and phase of SPI communication.
00b = CPOL = 0, CPHA = 0. 01b = CPOL = 0, CPHA = 1. 10b = CPOL = 1, CPHA = 0. 11b = CPOL = 1, CPHA = 1. |
OSR_CFG is shown in OSR_CFG Register Field Descriptions.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-3 | RESERVED | R | 00000b | Reserved Bit |
| 2-0 | OSR[2:0] | R/W | 000b | Selects the oversampling ratio for ADC conversion result.
000b = No averaging 001b = 2 samples 010b = 4 samples 011b = 8 samples 100b = 16 samples 101b = 32 samples 110b = 64 samples 111b = 128 samples |
OPMODE_CFG is shown in OPMODE_CFG Register Field Descriptions.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | RESERVED | R | 000b | Reserved Bit |
| 4 | OSC_SEL | R/W | 0b | Selects the oscillator for internal timing generation.
0b = High-speed oscillator. 1b = Low-power oscillator. |
| 3-0 | CLK_DIV[3:0] | R/W | 0100b | Sampling speed control when using averaging filters. Refer to section on oscillator and timing control for details. |
PIN_CFG is shown in PIN_CFG Register Field Descriptions.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | PIN_CFG[7:0] | R/W | 00000000b | Configure device channels AIN/GPIO [7:0] as analog inputs or GPIOs.
00000000b = Channel is configured as analog input. 00000001b = Channel is configured as GPIO. |
GPIO_CFG is shown in GPIO_CFG Register Field Descriptions.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | GPIO_CFG[7:0] | R/W | 00000000b | Configure GPIO[7:0] as either digital inputs or digital outputs.
00000000b = GPIO is configured as digital input. 00000001b = GPIO is configured as digital output. |
GPO_DRIVE_CFG is shown in GPO_DRIVE_CFG Register Field Descriptions.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | GPO_DRIVE_CFG[7:0] | R/W | 00000000b | Configure digital outputs GPO[7:0] as open-drain or push-pull outputs.
00000000b = Digital output is open-drain; connect external pullup resistor. 00000001b = Push-pull driver is used for digital output. |
GPO_OUTPUT_VALUE is shown in GPO_OUTPUT_VALUE Register Field Descriptions.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | GPO_OUTPUT_VALUE[7:0] | R/W | 00000000b | Logic level to be set on digital outputs GPO[7:0].
00000000b = Digital output set to logic 0. 00000001b = Digital output set to logic 1. |
GPI_VALUE is shown in GPI_VALUE Register Field Descriptions.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | GPI_VALUE[7:0] | R | 00000000b | Readback the logic level on GPIO[7:0].
00000000b = GPIO is at logic 0. 00000001b = GPIO is at logic 1. |
SEQUENCE_CFG is shown in SEQUENCE_CFG Register Field Descriptions.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | RESERVED | R | 000b | Reserved Bit |
| 4 | SEQ_START | R/W | 0b | Control for start of channel sequence when using auto sequence mode (SEQ_MODE = 01b).
0b = Stop channel sequencing. 1b = Start channel sequencing in ascending order for channels enabled in AUTO_SEQ_CH_SEL register. |
| 3-2 | RESERVED | R | 00b | Reserved Bit |
| 1-0 | SEQ_MODE[1:0] | R/W | 00b | Selects the mode of scanning of analog input channels.
00b = Manual sequence mode; channel selected by MANUAL_CHID field. 01b = Auto sequence mode; channel selected by AUTO_SEQ_CHSEL. 10b = On-the-fly sequence mode. 11b = Reserved. |
CHANNEL_SEL is shown in CHANNEL_SEL Register Field Descriptions.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | RESERVED | R | 0000b | Reserved Bit |
| 3-0 | MANUAL_CHID[3:0] | R/W | 0000b | In manual mode (SEQ_MODE = 00b), this field contains the 4-bit channel ID of the analog input channel for next ADC conversion. For valid ADC data, the selected channel must not be configured as GPIO in PIN_CFG register. 1xxx = Reserved.
0000b = AIN0 0001b = AIN1 0010b = AIN2 0011b = AIN3 0100b = AIN4 0101b = AIN5 0110b = AIN6 0111b = AIN7 1000b = Reserved. |
AUTO_SEQ_CH_SEL is shown in AUTO_SEQ_CH_SEL Register Field Descriptions.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | AUTO_SEQ_CH_SEL[7:0] | R/W | 00000000b | Select analog input channels AIN[7:0] in for auto sequencing mode.
00000000b = Analog input channel is not enabled in scanning sequence. 00000001b = Analog input channel is enabled in scanning sequence. |
DIAGNOSTICS_KEY is shown in DIAGNOSTICS_KEY Register Field Descriptions.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | DIAG_KEY[7:0] | R/W | 00000000b | Enable write access to diagnostics registers in address locations 0xC0, 0xC1, and 0xC2. Write 0x96 to this register to enable write access to diagnostics registers. |
DIAGNOSTICS_EN is shown in DIAGNOSTICS_EN Register Field Descriptions.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | RESERVED | R | 000b | Reserved Bit |
| 4 | VTEST_EN | R/W | 0b | Enable measurement of internal 1.8 V (typical) test voltage using AIN6. When using this mode, AIN6 pin should not be left floating and should not be connected to any external circuit.
If BITWALK_EN = 1b, this bit has no effect.
0b = Normal operation. 1b = AIN6 is internally connected to 1.8V (typical) test voltage. AIN6 pin should be floating and should not be connected to any external circuit. |
| 3-1 | RESERVED | R | 000b | Reserved Bit |
| 0 | BITWALK_EN | R/W | 0b | Enable bit-walk mode of the ADC bit decisions.
0b = Normal operation. 1b = Bit walk mode enabled. |
BIT_SAMPLE_LSB is shown in BIT_SAMPLE_LSB Register Field Descriptions.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | BIT_SAMPLE_LSB[7:0] | R/W | 00000000b | Define the [7:0] bit positions during sampling phase of the ADC. This field has no effet when DIAG_EN = 0. |
BIT_SAMPLE_MSB is shown in BIT_SAMPLE_MSB Register Field Descriptions.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | BIT_SAMPLE_MSB[7:0] | R/W | 00000000b | Define the [15:8] bit positions during sampling phase of the ADC. This field has no effet when DIAG_EN = 0. |