ZHCSKW8C February 2020 – September 2023 ADS7066
PRODUCTION DATA
The device supports the commands listed in Table 7-6 to access the internal configuration registers
| OPCODE | COMMAND DESCRIPTION |
|---|---|
| 0000 0000b | No operation |
| 0001 0000b | Single register read |
| 0000 1000b | Single register write |
| 0001 1000b | Set bit |
| 0010 0000b | Clear bit |
The clear bit command clears the specified bits (identified by 1) at the 8-bit address (without affecting the other bits), and the set bit command sets the specified bits (identified by 1) at the 8-bit address (without affecting the other bits).