ZHCSMK4A september 2022 – july 2023 ADS131B26-Q1
PRODUCTION DATA
The ADS131B26-Q1 integrates a diagnostic oscillator (OSCD) to monitor the frequency of the selected main clock (MCLK), which is either sourced from the internal main oscillator (OSCM) or from an external clock provided at the CLK pin. The MCLK_FAULTn flag is set to 0b when the frequencies between the main clock and the diagnostic oscillator deviate by more than the main clock fault detection frequency threshold (MCLK_FAULT_TH).
Additionally, individual watchdogs (MCLK_WD and OSCD_WD) monitor the main clock and the diagnostic oscillator to detect a missing clock signal. The MCLK_WDn flag is set to 0b when the MCLK frequency drops below fMCLK_WD_TH, and the OSCD_WDn flag is set to 0b when the OSCD frequency drops below fOSCD_WD_TH.