ZHCSEE1F October 2010 – September 2019 ADS1118
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ANALOG INPUTS | ||||||
| Common-mode input impedance | FSR = ±6.144 V(1) | 8 | MΩ | |||
| FSR = ±4.096 V(1), FSR = ±2.048 V | 6 | |||||
| FSR = ±1.024 V | 3 | |||||
| FSR = ±0.512 V, FSR = ±0.256 V | 100 | |||||
| Differential input impedance | FSR = ±6.144 V(1) | 22 | MΩ | |||
| FSR = ±4.096 V(1) | 15 | |||||
| FSR = ±2.048 V | 4.9 | |||||
| FSR = ±1.024 V | 2.4 | |||||
| FSR = ±0.512 V, FSR = ±0.256 V | 710 | kΩ | ||||
| SYSTEM PERFORMANCE | ||||||
| Resolution (No missing codes) | 16 | Bits | ||||
| DR | Data rate | 8, 16, 32, 64, 128, 250, 475, 860 | SPS | |||
| Data rate variation | All data rates | –10% | 10% | |||
| Output noise | See Noise Performance section | |||||
| INL | Integral nonlinearity | DR = 8 SPS, FSR = ±2.048 V(1) | 1 | LSB | ||
| Offset error | FSR = ±2.048 V, differential inputs | ±0.1 | ±2 | LSB | ||
| FSR = ±2.048 V, single-ended inputs | ±0.25 | |||||
| Offset drift | FSR = ±2.048 V | 0.002 | LSB/°C | |||
| Offset power-supply rejection | FSR = ±2.048 V, DC supply variation | 0.2 | LSB/V | |||
| Offset channel match | Match between any two inputs | 0.6 | LSB | |||
| Gain error(2) | FSR = ±2.048 V, TA = 25°C | 0.01% | 0.15% | |||
| Gain drift(2)(3) | FSR = ±0.256 V | 7 | ppm/°C | |||
| FSR = ±2.048 V | 5 | 40 | ||||
| FSR = ±6.144 V(1) | 5 | |||||
| Gain power-supply rejection | 10 | ppm/V | ||||
| Gain match(2) | Match between any two gains | 0.01% | 0.1% | |||
| Gain channel match | Match between any two inputs | 0.01% | 0.1% | |||
| CMRR | Common-mode rejection ratio | At DC, FSR = ±0.256 V | 105 | dB | ||
| At DC, FSR = ±2.048 V | 100 | |||||
| At DC, FSR = ±6.144 V(1) | 90 | |||||
| fCM = 50 Hz, DR = 860 SPS | 105 | |||||
| fCM = 60 Hz, DR = 860 SPS | 105 | |||||
| TEMPERATURE SENSOR | ||||||
| Temperature range | –40 | 125 | °C | |||
| Temperature resolution | 0.03125 | °C/LSB | ||||
| Accuracy | TA = 0°C to 70°C | 0.2 | ±0.5 | °C | ||
| TA = –40°C to +125°C | 0.4 | ±1 | ||||
| vs supply | 0.03125 | ±0.25 | °C/V | |||
| DIGITAL INPUTS/OUTPUTS | ||||||
| VIH | High-level input voltage | 0.7 VDD | VDD | V | ||
| VIL | Low-level input voltage | GND | 0.2 VDD | V | ||
| VOH | High-level output voltage | IOH = 1 mA | 0.8 VDD | V | ||
| VOL | Low-level output voltage | IOL = 1 mA | GND | 0.2 VDD | V | |
| IH | Input leakage, high | VIH = 5.5 V | –10 | 10 | μA | |
| IL | Input leakage, low | VIL = GND | –10 | 10 | μA | |
| POWER SUPPLY | ||||||
| IVDD | Supply current | Power down, TA = 25°C | 0.5 | 2 | μA | |
| Power down | 5 | |||||
| Operating, TA = 25°C | 150 | 200 | ||||
| Operating | 300 | |||||
| PD | Power dissipation | VDD = 5 V | 0.9 | mW | ||
| VDD = 3.3 V | 0.5 | |||||
| VDD = 2 V | 0.3 | |||||