ZHCSEE1F October 2010 – September 2019 ADS1118
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| VDD | Power supply | VDD to GND | 2 | 5.5 | V | |
| ANALOG INPUTS(2) | ||||||
| FSR | Full-scale input voltage range(1) | VIN = V(AINP) - V(AINN) | See Table 3 | |||
| V(AINx) | Absolute input voltage | GND | VDD | V | ||
| DIGITAL INPUTS | ||||||
| Input voltage | GND | VDD | V | |||
| TEMPERATURE RANGE | ||||||
| TA | Operating ambient temperature | –40 | 125 | °C | ||