ZHCSE76E December 2011 – December 2022 ADS1113-Q1 , ADS1114-Q1 , ADS1115-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ANALOG INPUT | |||||||
| Common-mode input impedance | FSR = ±6.144 V(1) | 10 | MΩ | ||||
| FSR = ±4.096 V(1), FSR = ±2.048 V | 6 | ||||||
| FSR = ±1.024 V | 3 | ||||||
| FSR = ±0.512 V, FSR = ±0.256 V | 100 | kΩ | |||||
| Differential input impedance | FSR = ±6.144 V(1) | 22 | MΩ | ||||
| FSR = ±4.096 V(1) | 15 | ||||||
| FSR = ±2.048 V | 4.9 | ||||||
| FSR = ±1.024 V | 2.4 | ||||||
| FSR = ±0.512 V, ±0.256 V | 710 | kΩ | |||||
| SYSTEM PERFORMANCE | |||||||
| Resolution (no missing codes) | 16 | Bits | |||||
| DR | Data rate | 8, 16, 32, 64, 128, 250, 475, 860 | SPS | ||||
| Data rate variation | All data rates | –10% | 10% | ||||
| Output noise | See Section 7.1 section | ||||||
| INL | Integral nonlinearity | DR = 8 SPS, FSR = ±2.048 V(2) | 1 | LSB | |||
| Offset error | FSR = ±2.048 V, differential inputs | –3 | ±1 | 3 | LSB | ||
| FSR = ±2.048 V, single-ended inputs | ±3 | ||||||
| Offset drift over temperature | FSR = ±2.048 V | 0.005 | LSB/°C | ||||
| Long-term Offset drift | FSR = ±2.048 V, TA = 125°C, 1000 hrs | ±1 | LSB | ||||
| Offset power-supply rejection | FSR = ±2.048 V, DC supply variation | 1 | LSB/V | ||||
| Offset channel match | Match between any two inputs | 3 | LSB | ||||
| Gain error(3) | FSR = ±2.048 V, TA = 25°C | 0.01% | 0.15% | ||||
| Gain drift over temperature(3) | FSR = ±0.256 V | 7 | ppm/°C | ||||
| FSR = ±2.048 V | 5 | 40 | |||||
| FSR = ±6.144 V(1) | 5 | ||||||
| Long-term gain drift(3) | FSR = ±2.048 V, TA = 125°C, 1000 hrs | ±0.05 | % | ||||
| Gain power-supply rejection | 80 | ppm/V | |||||
| Gain match(3) | Match between any two gains | 0.02% | 0.1% | ||||
| Gain channel match | Match between any two inputs | 0.05% | 0.1% | ||||
| CMRR | Common-mode rejection ratio | At DC, FSR = ±0.256 V | 105 | dB | |||
| At DC, FSR = ±2.048 V | 100 | ||||||
| At DC, FSR = ±6.144 V(1) | 90 | ||||||
| fCM = 60 Hz, DR = 8 SPS | 105 | ||||||
| fCM = 50 Hz, DR = 8 SPS | 105 | ||||||
| DIGITAL INPUT/OUTPUT | |||||||
| VIH | High-level input voltage | 0.7 VDD | 5.5 | V | |||
| VIL | Low-level input voltage | GND | 0.3 VDD | V | |||
| VOL | Low-level output voltage | IOL = 3 mA | GND | 0.15 | 0.4 | V | |
| Input leakage current | GND < VDIG < VDD | –10 | 10 | µA | |||
| POWER-SUPPLY | |||||||
| IVDD | Supply current | Power-down | TA = 25°C | 0.5 | 2 | µA | |
| 5 | |||||||
| Operating | TA = 25°C | 150 | 200 | ||||
| 300 | |||||||
| PD | Power dissipation | VDD = 5.0 V | 0.9 | mW | |||
| VDD = 3.3 V | 0.5 | ||||||
| VDD = 2.0 V | 0.3 | ||||||