ZHCSE76E December 2011 – December 2022 ADS1113-Q1 , ADS1114-Q1 , ADS1115-Q1
PRODUCTION DATA
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) HBM ESD classification level 2 |
±2000 | V | |
| Charged-device model (CDM), per AEC Q100-011 CDM ESD classification level C4B |
Corner pins (DGS package: Pins 1, 5, 6, and 10) (NKS package: Pins 1, 4, 5, 6, 9, and 10) |
±750 | |||
| All other pins | ±500 | ||||