ZHCSE76E December 2011 – December 2022 ADS1113-Q1 , ADS1114-Q1 , ADS1115-Q1
PRODUCTION DATA
| FAST MODE | HIGH-SPEED MODE | UNIT | ||||
|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | |||
| fSCL | SCL clock frequency | 0.01 | 0.4 | 0.01 | 3.4 | MHz |
| tBUF | Bus free time between START and STOP condition | 600 | 160 | ns | ||
| tHDSTA | Hold time
after repeated START condition. After this period, the first clock is generated. |
600 | 160 | ns | ||
| tSUSTA | Setup time for a repeated START condition | 600 | 160 | ns | ||
| tSUSTO | Setup time for STOP condition | 600 | 160 | ns | ||
| tHDDAT | Data hold time | 0 | 0 | ns | ||
| tSUDAT | Data setup time | 100 | 10 | ns | ||
| tLOW | Low period of the SCL clock pin | 1300 | 160 | ns | ||
| tHIGH | High period for the SCL clock pin | 600 | 60 | ns | ||
| tF | Rise time for both SDA and SCL signals(1) | 300 | 160 | ns | ||
| tR | Fall time for both SDA and SCL signals(1) | 300 | 160 | ns | ||