ZHCSE76E December 2011 – December 2022 ADS1113-Q1 , ADS1114-Q1 , ADS1115-Q1
PRODUCTION DATA
Table 9-2 shows the chosen values for this design.
| PARAMETER | VALUE |
|---|---|
| VCM | 2.5 V |
| FSR of ADC | ±0.256 V |
| Output data rate | 250 SPS |
| R1, R3 | 1 kΩ(1) |
| R2, R4 | 5 kΩ(1) |
| R5, R6 | 100 Ω(1) |
| CDIFF | 0.22 µF |
| CCM1, CCM2 | 0.022 µF |
Using Equation 7, if VSHUNT ranges from –50 mV to +50 mV, the application circuit produces a differential voltage ranging from –0.250 V to +0.250 V across the ADC inputs. The ADC is therefore configured at a FSR of ±0.256 V to maximize the dynamic range of the ADC.
The –3 dB cutoff frequencies of the differential low-pass filter and the common-mode low-pass filters are set at 3.6 kHz and 0.36 kHz, respectively.
RSHUNT typically ranges from 0.01 mΩ to 100 mΩ. Therefore, if R1 = R3 = 1 kΩ, a good trade-off exists between the circuit input impedance and input referred resistor noise as explained in the Section 9.2.2.5 section.
A simple resistor divider followed by a buffer amplifier is used to generate VCM of 2.5 V from a 5-V supply.