ZHCSEE8B December   2015  – April 2017 ADC14X250

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用范围
  3. 3 说明
  4. 4 修订历史记录
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics: Static Converter Performance
    6. 6.6  Electrical Characteristics: Dynamic Converter Performance
    7. 6.7  Electrical Characteristics: Power Supply
    8. 6.8  Electrical Characteristics: Analog Interface
    9. 6.9  Digital Input Characteristics
    10. 6.10 Electrical Characteristics: Serial Data Output Interface
    11. 6.11 Electrical Characteristics: Digital Input
    12. 6.12 Timing Requirements
    13. 6.13 Typical Characteristics
  7. 7 Parameter Measurement Information
    1. 7.1 JESD204B Interface Functional Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Amplitude and Phase Imbalance Correction of Differential Analog Input
      2. 8.3.2  Input Clock Divider
      3. 8.3.3  SYSREF Offset Feature and Detection Gate
      4. 8.3.4  DC Offset Correction
      5. 8.3.5  Serial Differential Output Drivers
        1. 8.3.5.1 De-Emphasis Equalization
      6. 8.3.6  ADC Core Calibration
      7. 8.3.7  Data Format
      8. 8.3.8  JESD204B Supported Features
      9. 8.3.9  Transport Layer Configuration
        1. 8.3.9.1 Lane Configuration
        2. 8.3.9.2 Frame Format
        3. 8.3.9.3 ILA Information
      10. 8.3.10 Test Pattern Sequences
      11. 8.3.11 JESD204B Link Initialization
        1. 8.3.11.1 Frame Alignment
        2. 8.3.11.2 Code Group Synchronization
      12. 8.3.12 Sync~ Signal Selection
      13. 8.3.13 SPI
    4. 8.4 Device Functional Modes
      1. 8.4.1 Power-Down and Sleep Modes
    5. 8.5 Register Map
      1. 8.5.1 Register Descriptions
        1. 8.5.1.1  CONFIG_A, [Address: 0x0000], [Default: 0x3C]
        2. 8.5.1.2  DEVICE CONFIG, [Address: 0x0002], [Default: 0x00]
        3. 8.5.1.3  CHIP_TYPE, [Address: 0x0003], [Default: 0x03]
        4. 8.5.1.4  CHIP_ID, [Address: 0x0005, 0x0004], [Default: 0x00, 0x01]
        5. 8.5.1.5  CHIP_VERSION, [Address: 0x0006], [Default: 0x00]
        6. 8.5.1.6  VENDOR_ID, [Address: 0x000D, 0x000C], [Default: 0x04, 0x51]
        7. 8.5.1.7  SPI_CFG, [Address: 0x0010], [Default: 0x01]
        8. 8.5.1.8  OM1 (Operational Mode 1), [Address: 0x0012], [Default: 0x81]
        9. 8.5.1.9  OM2 (Operational Mode 2), [Address: 0x0013], [Default: 0x20]
        10. 8.5.1.10 IMB_ADJ (Imbalance Adjust), [Address: 0x0014], [Default: 0x00]
        11. 8.5.1.11 DC_MODE (DC Offset Correction Mode), [Address: 0x003D], [Default: 0x00]
        12. 8.5.1.12 SER_CFG (Serial Lane Transmitter Configuration), [Address: 0x0047], [Default: 0x00]
        13. 8.5.1.13 JESD_CTRL1 (JESD Configuration Control 1) , [Address: 0x0060], [Default: 0x7D]
        14. 8.5.1.14 JESD_CTRL2 (JESD Configuration Control 2), [Address: 0x0061], [Default: 0x00]
        15. 8.5.1.15 JESD_RSTEP (JESD Ramp Pattern Step), [Addresses: 0x0063, 0x0062], [Default: 0x00, 0x01]
        16. 8.5.1.16 JESD_STATUS (JESD Link Status), [Address: 0x006C], [Default: N/A]
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Analog Input Considerations
        1. 9.1.1.1 Differential Analog Inputs and Full Scale Range
        2. 9.1.1.2 Analog Input Network Model
        3. 9.1.1.3 Input Bandwidth
        4. 9.1.1.4 Driving the Analog Input
        5. 9.1.1.5 Clipping
      2. 9.1.2 CLKIN, SYSREF, and SYNCb Input Considerations
        1. 9.1.2.1 Driving the CLKIN+ and CLKIN- Input
        2. 9.1.2.2 Clock Noise and Edge Rate
        3. 9.1.2.3 Driving the SYSREF Input
        4. 9.1.2.4 SYSREF Signaling
        5. 9.1.2.5 SYSREF Timing
        6. 9.1.2.6 Effectively Using the SYSREF Offset and Detection Gate Features
        7. 9.1.2.7 Driving the SYNCb Input
      3. 9.1.3 Output Serial Interface Considerations
        1. 9.1.3.1 Output Serial-Lane Interface
        2. 9.1.3.2 Voltage Swing and De-Emphasis Optimization
        3. 9.1.3.3 Minimizing EMI
      4. 9.1.4 JESD204B System Considerations
        1. 9.1.4.1 Frame and LMFC Clock Alignment Procedure
        2. 9.1.4.2 Link Interruption
        3. 9.1.4.3 Clock Configuration Examples
        4. 9.1.4.4 Configuring the JESD204B Receiver
      5. 9.1.5 SPI
    2. 9.2 Typical Applications
      1. 9.2.1 Design Requirements
      2. 9.2.2 Design Procedure
      3. 9.2.3 Application Performance Plot
      4. 9.2.4 Systems Example
  10. 10Power Supply Recommendations
    1. 10.1 Power Supply Design
    2. 10.2 Decoupling
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Layout Example
      2. 11.1.2 Thermal Considerations
  12. 12器件和文档支持
    1. 12.1 器件支持
      1. 12.1.1 相关文档
        1. 12.1.1.1 技术规格定义
        2. 12.1.1.2 JESD204B 定义
    2. 12.2 接收文档更新通知
    3. 12.3 社区资源
    4. 12.4 商标
    5. 12.5 静电放电警告
    6. 12.6 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Power Supply Recommendations

Power Supply Design

The ADC14X250 device is a very-high dynamic range device and therefore requires very-low noise power supplies. LDO-type regulators, capacitive decoupling, and series isolation devices like ferrite beads are all recommended.

LDO-type low noise regulators should be used to generate the 1.2-, 1.8-, and 3-V supplies used by the device. To improve power efficiency, a switching-type regulator may precede the LDO to efficiently drop a supply to an intermediate voltage that satisfies the drop-out requirements of the LDO. TI recommends to follow a switching-type regulator with an LDO to provide the best filtering of the switching noise. Additional ferrite beads and LC filters may be used to further suppress noise. Supplying power to multiple devices in a system from one regulator may result in noise coupling between the multiple devices; therefore, series isolation devices and additional capacitive decoupling is recommended to improve the isolation.

The power supplies must be applied to the ADC14X250 device in this specific order:

  1. VA3.0
  2. VA1.8
  3. VA1.2

First, the VA3.0 (+3.0 V) must be applied to provide the bias for the ESD diodes. The VA1.8 (+1.8-V) supply should be applied next, followed by the VA1.2 (+1.2-V) supply. As a guideline, each supply should stabilize to within 20% of the final value within 10 ms and before enabling the next supply in the sequence. If the stabilization time is longer than 10 ms, then the system should perform the calibration procedure after the supplies have stabilized. Turning power supplies off should occur in the reverse order.

In the case of a DC coupled interface with driving amplifier, the ADC supplies should be enabled and allowed to stabilize at least 1 ms before enabling the supply of driving amplifier. The sequencing delay allows the capacitors in the common-mode control loop to charge and avoids reliability concerns related to driving the ADC input outside the VIN+/- absolute maximum range for an extended time.

Decoupling

Decoupling capacitors must be used at each supply pin to prevent supply or ground noise from degrading the dynamic performance of the ADC and to provide the ADC with a well of charge to minimize voltage ripple caused by current transients. The recommended supply decoupling scheme is to have a ceramic X7R 0201 0.1-μF capacitor at each supply pin. The 0201 capacitor must be placed on the same layer as the device as close to the pin as possible to minimize the AC decoupling path length from the supply pin, through the capacitor, to the nearest adjacent ground pin. The 0402 capacitor should also be close to the pins. TI does not recommend placing the capacitor on the opposite board side. Each voltage supply should also have a single 10-μF decoupling capacitor near the device but the proximity to the supply pins is less critical.

The BP2.5 pin is an external bypass pin used for stabilizing an internal 2.5-V regulator and must have a ceramic or tantalum 10-μF capacitor and a ceramic 0402 0.1-μF capacitor. The 0.1-μF capacitor should be placed as close to the BP2.5 pin as possible.