ZHCSI88A May 2018 – June 2018 2N7001T
PRODUCTION DATA.
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCCA | Supply voltage, A Port | –0.5 | 4.2 | V | ||
VCCB | Supply voltage, B Port | –0.5 | 4.2 | V | ||
VI | Input voltage(2) | –0.5 | 4.2 | V | ||
VO | Voltage applied to the output in the high-impedance or power-off state(2) | –0.5 | 4.2 | V | ||
VO | Voltage applied to the output in the high or low state(2)(3) | –0.5 | VCCB + 0.2 | V | ||
IIK | Input clamp current | VI < 0 | –50 | mA | ||
IOK | Output clamp current | VO < 0 | –50 | mA | ||
IO | Continuous output current | –50 | 50 | mA | ||
IO | Continuous current through VCCB or GND | –50 | 50 | mA | ||
IO | Continuous current through VCCA | –10 | 10 | mA | ||
TJ | Operating junction temperature | –40 | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |