ZHCSI88A May 2018 – June 2018 2N7001T
PRODUCTION DATA.
The inputs and outputs to this device have negative clamping diodes as shown in Figure 9.
CAUTION
Voltages beyond the values specified in the Absolute Maximum Ratings table can cause damage to the device. The input negative-voltage and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.