ZHCSI88A May 2018 – June 2018 2N7001T
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | DCK | DPW | ||
A | 4 | 1 | I | Data Input. This pin is referenced to VCCA. |
B | 1 | 4 | O | Data Output. This pin is referenced to VCCB. |
VCCA | 5 | 5 | — | Input Supply voltage. 1.65V ≤ VCCA ≤ 3.6 V. |
VCCB | 2 | 2 | — | Output Supply voltage. 1.65V ≤ VCCB ≤ 3.6 V. |
GND | 3 | 3 | — | Ground |