ZHCSI88A May 2018 – June 2018 2N7001T
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|
tpd | Propagation Delay | VCCA= 1.80 ± 0.15 V | VCCB = 1.80 ± 0.15 V | 0.5 | 20 | ns |
VCCB = 2.50 ± 0.20 V | 0.5 | 17 | ||||
VCCB = 3.30 ± 0.30 V | 0.5 | 14 | ||||
VCCA= 2.50 ± 0.20 V | VCCB = 1.80 ± 0.15 V | 0.5 | 18 | |||
VCCB = 2.50 ± 0.20 V | 0.5 | 15 | ||||
VCCB = 3.30 ± 0.30 V | 0.5 | 12 | ||||
VCCA = 3.30 ± 0.30 V | VCCB = 1.80 ± 0.15 V | 0.5 | 16 | |||
VCCB = 2.50 ± 0.20 V | 0.5 | 13 | ||||
VCCB = 3.30 ± 0.30 V | 0.5 | 10 |