接口

USB Type-C 和电力输送 – 设计和开发

TI USB Type-C 扩展坞为 USB Type-C 扩展坞应用提供了参考设计解决方案以及视频、USB 数据传输和充电支持。

2 英寸 x 4 英寸双端口 PD 对接设计

适用于 USB Type-C™ 和 PD 底座的参考解决方案,包括音频、数据、供电和视频。

汽车媒体接口端口设计

适用于具有 USB 2.0 和 3.0 数据的汽车 15W USB Type-C™ 端口的 1 英寸 x 2.5 英寸参考设计。

查看通用工具和软件 USB Type-C 和电力输送

84 工具和软件已找到免责申明 : 请在使用这些工具之前阅读。
名称
工具/软件部件号
工具/软件类型
产品组
10G Display port expansion evaluation module 10G-EXPANSION-EVM Evaluation Modules & Boards USB Type-C & power delivery
200W Adjustable Output Dual Port USB Type-C™ Charger Reference Design PMP21096 TI Designs USB Type-C & power delivery
22-W/in3, 93.1% peak efficiency, 100-W USB-PD 3.0 AC/DC adapter reference design with Si MOSFET TIDA-010047 TI Designs USB Type-C & power delivery
30-W/in3, 94% Efficiency, 65-W USB Type-C PD AC/DC Adapter Reference Design TIDA-01622 TI Designs USB Type-C & power delivery
36W USB Dual Port USB Type-C™ PD Reference Design with Port Power Management DC/DC Charger PMP20172 TI Designs USB Type-C & power delivery
60W USB Type C Car Charger Reference Design PMP20774 TI Designs USB Type-C & power delivery
Automotive Dual 30-W USB Power Delivery Ports Reference Design TIDA-01523 TI Designs USB Type-C & power delivery
Automotive dual port USB Type-C reference design (2x 15 W) PMP30338 TI Designs USB Type-C & power delivery
Automotive Dual Port USB Type-C™ DFP 5V 3A Charger Reference Design PMP40285 TI Designs USB Type-C & power delivery
Automotive Dual USB Type-C™ PD DFP 5/9/12/15V Output Car Charger Reference Design PMP40312 TI Designs USB Type-C & power delivery
Automotive Input Dual Port USB Type C Charger Reference Design PMP11114 TI Designs USB Type-C & power delivery
Automotive USB Type-C™ DFP 5V 3A + USB Type-A 5V 2.4A Charger Reference Design PMP40286 TI Designs USB Type-C & power delivery
Automotive USB Type-C™ DFP 5V 3A Charger with Linear Droop Compensation Reference Design PMP40268 TI Designs USB Type-C & power delivery
Barrel Jack to USB C PD and USB Type-A to USB Type-C TIkit Reference Design TIDA-01602 TI Designs USB Type-C & power delivery
CISPR 25 Class 5 USB Type-C™ Port Reference Design with USB 3.0 Data Support TIDA-00987 TI Designs USB Type-C & power delivery
Compact 27W USB Type C Power Delivery Reference Design PMP20807 TI Designs USB Type-C & power delivery
DockPort Dock Side Evaluation Module for HD3SS2521 DOCKPORT_DS_EVM Evaluation Modules & Boards USB Type-C & power delivery
DockPort Host Side Stand Alone Evaluation Module for HD3SS2521 DOCKPORT_HS_EVM Evaluation Modules & Boards USB Type-C & power delivery
Dual port USB Type-C™ power delivery (PD) power-bank reference design TIDA-01515 TI Designs USB Type-C & power delivery
Dual USB Type-C™ 1.5A DFPs Car Charger Reference Design PMP40270 TI Designs USB Type-C & power delivery
ESD122DMY USB Type-C Interfaces Evaluation Module ESD122DMY-EVM Evaluation Modules & Boards USB Type-C & power delivery
Front Port USB Type-C Extender Reference Design TIDA-00728 TI Designs USB Type-C & power delivery
HD3SS3220 Type-C Down Facing Port Controller With SuperSpeed 2:1 MUX Evaluation Module 3220DFP-DGLEVM Evaluation Modules & Boards USB Type-C & power delivery
HD3SS3220 Type-C Up Facing Port Controller With SuperSpeed 2:1 MUX Evaluation Module 3220UFP-DGLEVM Evaluation Modules & Boards USB Type-C & power delivery
Power DUO Sink 200W USB-C PD Reference Design TIDA-050014 TI Designs USB Type-C & power delivery
Power DUO Source 200W USB-C PD Reference Design TIDA-050012 TI Designs USB Type-C & power delivery
Power DUO source and sink evaluation module USB-C-PD-DUO-EVM Evaluation Modules & Boards USB Type-C & power delivery
Short protection over Type-C port reference design TIDA-050016 TI Designs USB Type-C & power delivery
TI USB Type-C Dock Reference Design TIDA-00630 TI Designs USB Type-C & power delivery
TPS25740 Evaluation Module TPS25740EVM-741 Evaluation Modules & Boards USB Type-C & power delivery
TPS25740A Evaluation Module TPS25740AEVM-741 Evaluation Modules & Boards USB Type-C & power delivery
TPS25740B-741 Evaluation Module TPS25740BEVM-741 Evaluation Modules & Boards USB Type-C & power delivery
TPS25741 Evaluation Module with Power Multiplexer and Port Power Management Capabilities TPS25741EVM-802 Evaluation Modules & Boards USB Type-C & power delivery
TPS25741A Evaluation Module with Power Multiplexer and Port Power Management Capabilities TPS25741AEVM-802 Evaluation Modules & Boards USB Type-C & power delivery
TPS25810 USB Type C DFP Controller and Power Switch with Load Detection Evaluation Module TPS25810EVM-745 Evaluation Modules & Boards USB Type-C & power delivery
TPS25820 USB Type-C,1.5A Source Controller and Power Switch EVM with USB Dedicated Port Controller TPS25820EVM-835 Evaluation Modules & Boards USB Type-C & power delivery
TPS25830-Q1 USB Type-C and BC1.2 synchronous buck with cable compensation and current limit EVM TPS25830Q1EVM-040 Evaluation Modules & Boards USB Type-C & power delivery
TPS25831-Q1 USB Type-C and BC1.2 Synchronous Buck EVM with cable compensation and current limit TPS25831Q1EVM-062 Evaluation Modules & Boards USB Type-C & power delivery
TPS65981 USB Type-C™ and USB PD controller, power switch, and high speed multiplexer EVM TPS65981EVM Evaluation Modules & Boards USB Type-C & power delivery
TPS65982 USB Type-C™ & USB PD controller power switch & high speed multiplexer EVM TPS65982-EVM Evaluation Modules & Boards USB Type-C & power delivery
TPS65986 USB Type-C & USB PD Controller & Power Switch Evaluation Module TPS65986EVM Evaluation Modules & Boards USB Type-C & power delivery
TPS65987 Single port USB Type-C and power delivery (PD) controller evaluation module TPS65987EVM Evaluation Modules & Boards USB Type-C & power delivery
TPS65988 Dual Port USB Type-C PD Evaluation Module TPS65988EVM Evaluation Modules & Boards USB Type-C & power delivery
TPS6598x configuration tool TPS6598X-CONFIG Application Software & Frameworks USB Type-C & power delivery
TPS6598x DisplayPort Expansion Evaluation Module DP-EXPANSION-EVM Evaluation Modules & Boards USB Type-C & power delivery
TPS6598X Host Interface Utility Tool TPS65982-HIUTILITY Application Software & Frameworks USB Type-C & power delivery
TUSB1042 10Gbps USB3.1G2 2:1 Linear Redriver Switch Evaluation Module TUSB1042EVM Evaluation Modules & Boards USB Type-C & power delivery
TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module TUSB1046EVM Evaluation Modules & Boards USB Type-C & power delivery
TUSB320HAI USB Type-C Configuration Channel Logic and Port Control Evaluation Module TUSB320-HA-EVM Evaluation Modules & Boards USB Type-C & power delivery
TUSB320LAI USB Type-C Configuration Channel Logic and Port Control Evaluation Module TUSB320-LA-EVM Evaluation Modules & Boards USB Type-C & power delivery
TUSB322 USB Type-C Configuration Channel Logic and Port Control With VCONN Evaluation Module TUSB322EVM Evaluation Modules & Boards USB Type-C & power delivery
TUSB542 USB Type-C 5Gbps Redriver 2:1 MUX Evaluation Module TUSB542EVM Evaluation Modules & Boards USB Type-C & power delivery
TUSB544 USB Type-C TM 8.1 Gbps Multi-Protocol Linear Redriver Evaluation Module TUSB544RNQEVM Evaluation Modules & Boards USB Type-C & power delivery
TUSB546 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module TUSB546EVM Evaluation Modules & Boards USB Type-C & power delivery
Two Channel Differential 2:1/1:2 10 Gbps Mux/Demux Evaluation Module HD3SS3202EVM Evaluation Modules & Boards USB Type-C & power delivery
Two Channel Differential 2:1/1:2 10Gbps Mux/Demux Evaluation Module HD3SS3212EVM Evaluation Modules & Boards USB Type-C & power delivery
Universal AC Input to 5V 1.5A USB Type-C™ DFP Output Adapter Reference Design PMP40260 TI Designs USB Type-C & power delivery
USB Type-A Plug to USB Type-C Receptacle SuperSpeed MUX With DFP Controller Reference Design TIDA-00890 TI Designs USB Type-C & power delivery
USB Type-C & USB PD Controller Power Switch & High Speed Multiplexer Reference Design TIDA-00714 TI Designs USB Type-C & power delivery
USB Type-C / VESA DP Alt Mode Re-driving Switch Evaluation Module TUSB564RNQEVM Evaluation Modules & Boards USB Type-C & power delivery
USB Type-C 5V/12V/20V Control Card Reference Design PMP11455 TI Designs USB Type-C & power delivery
USB Type-C Alternate Mode Re-Driver up to 10G Evaluation Module TUSB1044RNQEVM Evaluation Modules & Boards USB Type-C & power delivery
USB Type-C Audio Adapter Accessory Mode Reference Design TIDA-00565 TI Designs USB Type-C & power delivery
USB Type-C DFP Charger 5V3A SSR Control Adapter Reference Design PMP4403 TI Designs USB Type-C & power delivery
USB Type-C DFP Port Controller Evaluation Module TUSB319EVM Evaluation Modules & Boards USB Type-C & power delivery
USB Type-C HDD With USB Power Delivery Reference Design TIDA-00882 TI Designs USB Type-C & power delivery
USB Type-C PD DFP 5/12/20V3A Output with 2~3 Cell Battery Input Power Bank Reference Design PMP40001 TI Designs USB Type-C & power delivery
USB Type-C PD DFP Charger 5V/12V3A Out Adapter Reference Design PMP4489 TI Designs USB Type-C & power delivery
USB Type-C Plug to USB Type-A Receptacle SuperSpeed MUX With UFP Controller Reference Design TIDA-00891 TI Designs USB Type-C & power delivery
USB Type-C™ and Power Delivery Multiport Adapter Reference Design TIDA-03027 TI Designs USB Type-C & power delivery
USB Type-C™ and USB PD DRP Reference Design with HDMI Output PMP40154 TI Designs USB Type-C & power delivery
USB Type-C™ DFP 15V/3A/45W Out, Universal AC Input Reference Design PMP20533 TI Designs USB Type-C & power delivery
USB Type-C™ and Power Delivery Minidock With Video and Charging Support Reference Design TIDA-01243 TI Designs USB Type-C & power delivery
USB Type-C™ / VESA DP Alt Mode Re-driving switch Evaluation Module TUSB1064RNQEVM Evaluation Modules & Boards USB Type-C & power delivery
USB Type-C™ DFP 5V 1.5A + USB Type-A 5V 2.4A Car Charger Reference Design PMP40269 TI Designs USB Type-C & power delivery
USB Type-C™ DFP 5V3A Charger Reference Design PMP11594 TI Designs USB Type-C & power delivery
USB Type-C™ Mini Dock board with video and charging support evaluation module USB-CTM-MINIDK-EVM Evaluation Modules & Boards USB Type-C & power delivery
USB Type-C™ PD Power Bank Reference Design TIDA-01627 TI Designs USB Type-C & power delivery
USB-C DFP + 5V2A Power Bank With Input Fast Charger Reference Design PMP11536 TI Designs USB Type-C & power delivery
USB-C DFP 5V3A Charger Reference Design PMP4488 TI Designs USB Type-C & power delivery
USB-C DFP+ USB-A Power Bank with Input & Output Fast Charger Reference Design PMP4451 TI Designs USB Type-C & power delivery
USB-C DFP, 5V/3A Out, Universal AC Input Reference Design PMP11295 TI Designs USB Type-C & power delivery
USB-C, DFP, 5V/3A Out, 85-265VAC In, Adapter, Low Cost Reference Design PMP11124 TI Designs USB Type-C & power delivery
USB-C™ to DisplayPort Active Cable Reference Design TIDA-01620 TI Designs USB Type-C & power delivery

免责声明:

本产品设计用于辅助德州仪器( TI )的客户。德州仪器( TI )或作者不对此第3方软件(如果有)或其用于任何特定用途的适合性作任何明确或暗示的保证声明。软件(如果有)仅按原样提供。其全部质量和性能风险由客户自行承担。