主页 电源管理 LED 驱动器 汽车 LED 驱动器

TPS92692-Q1

正在供货

具有扩频频率调制功能和内部 PWM 发生器的高精度 LED 控制器

产品详情

Number of channels 1 Topology Boost Controller, Buck Controller, Buck-Boost Controller, Cuk Controller, Flyback Controller, SEPIC Controller Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (min) (V) 3 Vout (max) (V) 65 Iout (max) (A) 5 Iq (typ) (mA) 1.8 Switching frequency (max) (kHz) 800 Features Adjustable Switch Frequency, Fault Detection, LED Open Detection, LED Short to Ground Detection, Precision Dimming Control, Soft Start, Spread Spectrum, Synchronization Pin, Thermal shutdown
Number of channels 1 Topology Boost Controller, Buck Controller, Buck-Boost Controller, Cuk Controller, Flyback Controller, SEPIC Controller Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (min) (V) 3 Vout (max) (V) 65 Iout (max) (A) 5 Iq (typ) (mA) 1.8 Switching frequency (max) (kHz) 800 Features Adjustable Switch Frequency, Fault Detection, LED Open Detection, LED Short to Ground Detection, Precision Dimming Control, Soft Start, Spread Spectrum, Synchronization Pin, Thermal shutdown
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Wide Input Voltage: 4.5 V to 65 V
  • Better than ± 4% LED Current Accuracy over –40°C to 150°C Junction Temperature Range
  • Spread Spectrum Frequency Modulation for Improved EMI
  • Comprehensive Fault Protection Circuitry with Current Monitor output and Open Drain Fault Flag Indicator
  • Internal Analog Voltage to PWM Duty Cycle Generator for stand-alone Dimming Operation
  • Compatible with Direct PWM Input with over 1000:1 Dimming Range
  • Analog LED Current Adjust Input (IADJ) with over 15:1 Contrast Ratio
  • Integrated P-Channel Driver to enable Series FET Dimming and LED Protection
  • TPS92692-Q1: Automotive Q100 Grade 1 Qualified
  • Wide Input Voltage: 4.5 V to 65 V
  • Better than ± 4% LED Current Accuracy over –40°C to 150°C Junction Temperature Range
  • Spread Spectrum Frequency Modulation for Improved EMI
  • Comprehensive Fault Protection Circuitry with Current Monitor output and Open Drain Fault Flag Indicator
  • Internal Analog Voltage to PWM Duty Cycle Generator for stand-alone Dimming Operation
  • Compatible with Direct PWM Input with over 1000:1 Dimming Range
  • Analog LED Current Adjust Input (IADJ) with over 15:1 Contrast Ratio
  • Integrated P-Channel Driver to enable Series FET Dimming and LED Protection
  • TPS92692-Q1: Automotive Q100 Grade 1 Qualified

The TPS92692 and TPS92692-Q1 are high accuracy peak current mode based controllers designed to support step-up/down LED driver topologies. The device incorporates a rail-to-rail current amplifier to measure LED current and spread spectrum frequency modulation technique for improved EMI performance.

This high performance LED controller can independently modulate LED current using either analog or PWM dimming techniques. Linear analog dimming response with over 15:1 range is obtained by varying the voltage across the high impedance analog adjust (IADJ) input. PWM dimming of LED current is achieved by directly modulating the DIM/PWM input pin with the desired duty cycle or by enabling the internal PWM generator circuit. The PWM generator translates the DC voltage at DIM/PWM pin to corresponding duty cycle by comparing it to the internal triangle wave generator. The optional PDRV gate driver output can be used to drive an external P-Channel series MOSFET.

The TPS92692 and TPS92692-Q1 devices support continuous LED status check through the current monitor (IMON) output. The devices also include an open drain fault indicator output to indicate LED overcurrent, output overvoltage and output undervoltage conditions.

The TPS92692 and TPS92692-Q1 are high accuracy peak current mode based controllers designed to support step-up/down LED driver topologies. The device incorporates a rail-to-rail current amplifier to measure LED current and spread spectrum frequency modulation technique for improved EMI performance.

This high performance LED controller can independently modulate LED current using either analog or PWM dimming techniques. Linear analog dimming response with over 15:1 range is obtained by varying the voltage across the high impedance analog adjust (IADJ) input. PWM dimming of LED current is achieved by directly modulating the DIM/PWM input pin with the desired duty cycle or by enabling the internal PWM generator circuit. The PWM generator translates the DC voltage at DIM/PWM pin to corresponding duty cycle by comparing it to the internal triangle wave generator. The optional PDRV gate driver output can be used to drive an external P-Channel series MOSFET.

The TPS92692 and TPS92692-Q1 devices support continuous LED status check through the current monitor (IMON) output. The devices also include an open drain fault indicator output to indicate LED overcurrent, output overvoltage and output undervoltage conditions.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TPS92682-Q1 正在供货 具有 SPI 的双通道恒压恒流控制器 Similar in performance with two channels and is SPI controlled.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
类型 标题 下载最新的英语版本 日期
* 数据表 TPS92692, TPS92692-Q1 High Accuracy LED Controller With Spread Spectrum Frequency Modulation 数据表 PDF | HTML 2017年 3月 8日
应用手册 汽车前照灯选择指南 PDF | HTML 英语版 PDF | HTML 2021年 9月 29日
应用手册 Analog Thermal Foldback With LED Drivers 2020年 6月 10日
技术文章 Designing daytime running lights, part 2: responding to an LED fault PDF | HTML 2018年 12月 6日
技术文章 Designing daytime running lights, part 1: adding one-fail-all-fail LED fault detec PDF | HTML 2018年 12月 4日
白皮书 LED Drivers for Automotive Exterior Applications (Rev. B) 2018年 3月 27日
选择指南 汽车外部照明应用的LED驱动器 2018年 3月 15日
EVM 用户指南 TPS92692 Boost and Boost-to-Battery LED Driver Evaluation Board 2017年 3月 10日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS92692EVM-880 — TPS92692-Q1 升压和升压至电池 LED 驱动器评估模块

TPS92692EVM-880 是经过全面组装和测试的 LED 驱动器,可配置为升压或升压到电池拓扑,以为单串串联 LED 供电。它可以使用低偏移轨至轨电流感应放大器及高侧电流感应实施来实现精确的闭环 LED 电流调节。可以使用高阻抗模拟调节 (IADJ) 输入以 15:1 的比率改变直流 LED 电流设置点。可以通过借助所需占空比直接调制 PWM/DIM 输入引脚或通过启用内部 PWM 发生器电路来实现 LED 电流的 PWM 调光。可选 PDRV 栅极驱动器输出可用于驱动外部 P 通道系列 MOSFET。

TPS92692/-Q1 支持通过电流监视器 (IMON) 输出进行连续 LED (...)

用户指南: PDF
TI.com 上无现货
仿真模型

TPS92692-Q1 Boost and Buck Boost PSpice Transient Model (Rev. A)

SLVMC05A.ZIP (121 KB) - PSpice Model
计算工具

SLVC686 TPS92692-Q1 Buck-Boost Design Calculator

支持的产品和硬件

支持的产品和硬件

产品
照明 LED 驱动器
TPS92692 具有扩频频率调制功能和内部 PWM 发生器的高精度 LED 控制器
汽车 LED 驱动器
TPS92692-Q1 具有扩频频率调制功能和内部 PWM 发生器的高精度 LED 控制器
计算工具

SLVC687 TPS92692-Q1 Boost Design Calculator

支持的产品和硬件

支持的产品和硬件

产品
照明 LED 驱动器
TPS92692 具有扩频频率调制功能和内部 PWM 发生器的高精度 LED 控制器
汽车 LED 驱动器
TPS92692-Q1 具有扩频频率调制功能和内部 PWM 发生器的高精度 LED 控制器
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
TIDA-01581 — 具有电流均衡功能的汽车日间行车灯双灯串 LED 驱动器参考设计

This reference design is a dual string LED driver that implements an operational amplifier based circuit which balances the current in two LED rings. The operational amplifier circuit senses current in a reference string and uses feedback from a mirrored string to bias a MOSFET that egulates the (...)
设计指南: PDF
原理图: PDF
参考设计

TIDA-050002 — 适用于汽车远光灯和近光灯的 55W 两级降压/升压 LED 驱动器参考设计

此参考设计描述了双模式远近光应用中采用单个控制器和功率级的 TPS92692-Q1 LED 驱动器。此设计在升压模式下运行时提供远光,在升压到电池模式下运行时提供近光。单控制器功率级设计实现了更简单、更具有成本效益的照明系统。TPS92692 器件的其他设计灵活性包括模拟和 PWM 调光支持,以及内置监测功能,以便进行故障检测和提供连续 LED 电流保护。此设计包含 EMI 滤波功能,旨在满足 CISPR-25 5 类传导要求。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
HTSSOP (PWP) 20 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频