TPS61252

正在供货

电流精度为 ±20%、具备可调节输入电流限制的 3.5MHz、1.5A、效率为 92% 的升压转换器

产品详情

Vin (min) (V) 2.3 Vin (max) (V) 6 Topology Boost Type Converter Switching frequency (min) (kHz) 3500 Switching frequency (max) (kHz) 3500 Features Synchronous Rectification Vout (min) (V) 3 Vout (max) (V) 6.5 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00003
Vin (min) (V) 2.3 Vin (max) (V) 6 Topology Boost Type Converter Switching frequency (min) (kHz) 3500 Switching frequency (max) (kHz) 3500 Features Synchronous Rectification Vout (min) (V) 3 Vout (max) (V) 6.5 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00003
WSON (DSG) 8 4 mm² 2 x 2
  • Resistor Programmable Input Current Limit
    • ±20% Current Accuracy at 500 mA over
      Full Temperature Range
    • Programmable from 100 mA up to 1500 mA
  • Up to 92% Efficiency
  • VIN Range from 2.3 V to 6.0 V
  • Power Good Indicates Appropriate Output Voltage Level
  • Adjustable Output Voltage up to 6.5 V
  • 100% Duty-Cycle Mode When VIN > VOUT
  • Load Disconnect and Reverse Current Protection
  • Short Circuit Protection
  • Typical Operating Frequency 3.25 MHz
  • Available in a 2-mm × 2-mm WSON-8 Package
  • APPLICATIONS
    • USB Host Supplies from a Single Li-Ion Battery
    • Current Limited Applications
    • Li-Ion Applications
    • Audio Applications
    • RF-PA Buffer

All other trademarks are the property of their respective owners

  • Resistor Programmable Input Current Limit
    • ±20% Current Accuracy at 500 mA over
      Full Temperature Range
    • Programmable from 100 mA up to 1500 mA
  • Up to 92% Efficiency
  • VIN Range from 2.3 V to 6.0 V
  • Power Good Indicates Appropriate Output Voltage Level
  • Adjustable Output Voltage up to 6.5 V
  • 100% Duty-Cycle Mode When VIN > VOUT
  • Load Disconnect and Reverse Current Protection
  • Short Circuit Protection
  • Typical Operating Frequency 3.25 MHz
  • Available in a 2-mm × 2-mm WSON-8 Package
  • APPLICATIONS
    • USB Host Supplies from a Single Li-Ion Battery
    • Current Limited Applications
    • Li-Ion Applications
    • Audio Applications
    • RF-PA Buffer

All other trademarks are the property of their respective owners

The TPS61252 device provides a power supply solution for products powered by either a three-cell alkaline, NiCd or NiMH battery, or an one-cell Li-Ion or Li-polymer battery. The wide input voltage range is ideal to power portable applications like mobile phones or computer peripherals. The device has a resistor programmable (RILIM) input current limit and is suitable for a wide variety of applications.

During light loads, the device automatically enters skip mode (PFM), which allows the converter to maintain the required output voltage, while only drawing 30 µA quiescent current from the battery. This allows maximum efficiency at lowest quiescent currents.

TPS61252 allows the use of small inductors and capacitors to achieve a small solution size. The possibility to reduce the current limit by a external resistor offers the potential use of physically even smaller inductors with lower rated currents to further reduce total solution sizes of the power supply. During shutdown, the load is completely disconnected from the battery. The TPS61252 is available in a 8-pin WSON package measuring 2 mm × 2 mm (DSG).

The TPS61252 device provides a power supply solution for products powered by either a three-cell alkaline, NiCd or NiMH battery, or an one-cell Li-Ion or Li-polymer battery. The wide input voltage range is ideal to power portable applications like mobile phones or computer peripherals. The device has a resistor programmable (RILIM) input current limit and is suitable for a wide variety of applications.

During light loads, the device automatically enters skip mode (PFM), which allows the converter to maintain the required output voltage, while only drawing 30 µA quiescent current from the battery. This allows maximum efficiency at lowest quiescent currents.

TPS61252 allows the use of small inductors and capacitors to achieve a small solution size. The possibility to reduce the current limit by a external resistor offers the potential use of physically even smaller inductors with lower rated currents to further reduce total solution sizes of the power supply. During shutdown, the load is completely disconnected from the battery. The TPS61252 is available in a 8-pin WSON package measuring 2 mm × 2 mm (DSG).

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPS61033 正在供货 具有电源正常指示、输出放电和 PFM/PWM 控制的 5V、5A 升压转换器 5A/1.5A valley switch current limit and SOT583 packge with size of 2.1 x 1.2mm

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 10
类型 标题 下载最新的英语版本 日期
* 数据表 TPS61252 Tiny 1.5-A Boost Converter With Adjustable Input Current Limit 数据表 (Rev. A) PDF | HTML 2014年 12月 24日
应用手册 QFN 和 SON PCB 连接 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2024年 1月 5日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Calculating and Measuring the No Load Input Current of the Boost Converter 2016年 9月 23日
应用手册 Five Steps to a Good PCB Layout of the Boost Converter PDF | HTML 2016年 5月 3日
应用手册 Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 2011年 9月 19日
模拟设计期刊 IQ:它是什么、不是什么以及如何使用 英语版 2011年 8月 17日
用户指南 TPS61252 Evaluation Module 2010年 8月 26日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ADS114S08EVM — ADS114S08 评估模块

The ADS114S08 evaluation module (EVM) is a platform for evaluation of the ADS114S08 analog-to-digital converter (ADC). The ADS114S08 is a 16-bit, 4-kSPS, 12-channel, low-power delta-sigma ADC for sensor measurement and process control applications. The ADS114S08 also includes a highly-accurate (...)

用户指南: PDF
评估板

ADS122C04EVM — ADS122C04 评估模块

ADS122C04 评估模块 (EVM) 是一个评估 ADS122C04 模数转换器 (ADC) 的平台。ADS122C04 是一个 24 位、2kSPS、4 通道、低功耗 Δ-Σ ADC,具有一个 I2C 接口,适用于传感器测量和过程控制应用。ADS122C04 还包括一个集成振荡器、参考以及对各种输入信号的支持 PGA 的精度测量。使用 ADS122C04EVM 和 Δ-Σ ADC 评估软件 (DELTASIGMAEVAL-GUI) 来缩短原型设计开发时间,并加快产品上市步伐。

用户指南: PDF
评估板

ADS122U04EVM — ADS122U04 评估模块

The ADS122U04 evaluation module (EVM) is a platform for evaluation of the ADS122U04 analog-to-digital converter (ADC). The ADS122U04 is a 24-bit, 2-kSPS, 4-channel, low-power delta-sigma ADC with a UART interface for sensor measurement and process control applications. The ADS122U04 also includes (...)

用户指南: PDF
评估板

ADS1235EVM — ADS1235 评估模块

The ADS1235 evaluation module (EVM) is a platform for evaluating the ADS1235 analog-to-digital converter (ADC). ADS1235 is a low-drift, 24-bit, 7200-SPS, 6-channel delta-sigma (ΔΣ) ADC with an integrated PGA for low-noise bridge measurements. This sensor-ready ADC provides a (...)

用户指南: PDF
评估板

ADS124S08EVM — ADS124S08 评估模块

The ADS124S08EVM is a platform for evaluation of the ADS124S08 analog-to-digital converter (ADC). The ADS124S08 is a 24-bit, 4kSPS, 12 channel, low-power Delta-Sigma ADC for sensor measurement and process control applications. The ADS124S08 also includes a highly-accurate oscillator and excellent (...)
用户指南: PDF
评估板

ADS1261EVM — ADS1261 评估模块

ADS1261 评估模块 (EVM) 是一个评估 ADS1261 模数转换器 (ADC) 的平台。ADS1261 是一款低温漂、24 位、40kSPS、10 通道 Δ-Σ ADC,带有集成的 PGA、电压基准和内部故障监视器。这款支持传感器的 ADC 可以为要求最严苛的测量(包括称重秤、应变计传感器、热电偶和电阻式温度检测器 (RTD))提供高精度单芯片测量解决方案。

ADS1261EVM 和 Δ-Σ ADC 评估软件 (DELTASIGMAEVAL-GUI) 可缩短原型开发时间,并加快产品上市步伐。

用户指南: PDF
评估板

ADS127L01EVM — ADS127L01 评估模块

ADS127L01EVM 是 ADS127L01 的评估平台。ADS127L01 是一款数据速率高达 512 kSPS 的 24 位 delta-sigma 模数转换器 (ADC)。它通过独特方式结合了优秀的直流精度和杰出的交流性能。高阶、斩波稳定调制器可在低带内噪声情况下实现极低的漂移。板载抽取滤波器可抑制调制器与带外信号噪声。除低延迟滤波器外,ADS127L01 还提供多个纹波小于 ±0.00004 dB 的宽带滤波器并且能够在奈奎斯特速率之前实现 –116dB 的阻带衰减。

注意:必须下载 Delta-Sigma ADC 评估软件和 ADS127L01 器件封装,以便正确与 (...)

用户指南: PDF
评估板

BOOSTXL-ADS1119 — ADS1119 16 位、1kSPS、4 通道、Δ-Σ ADC BoosterPack™ 插件模块

ADS1119 BoosterPack™ 插件模块是一个用于评估 ADS1119 模数转换器 (ADC) 的平台。ADS1119 是一个 16 位、1kSPS、4 通道、低功耗 Δ-Σ ADC,具有一个 I2C 接口,适用于传感器测量和过程控制应用。ADS1119 还包括集成振荡器、基准以及可编程增益(1 和 4),从而允许对各种输入信号进行测量。BoosterPack 外形与硬件评估模块的 TI LaunchPad™ 生态系统兼容。

用户指南: PDF
评估板

BOOSTXL-ADS1219 — ADS1219 24 位、1kSPS、4 通道、Δ-Σ ADC BoosterPack™ 插件模块

ADS1219 BoosterPack™ 插件模块是一个用于评估 ADS1219 模数转换器 (ADC) 的平台。ADS1219 是一个 24 位、1kSPS、4 通道、低功耗 Δ-Σ ADC,具有一个 I2C 接口,适用于传感器测量和过程控制应用。ADS1219 还包括集成振荡器、基准以及可编程增益(1 和 4),从而允许对各种输入信号进行测量。BoosterPack 外形与硬件评估模块的 TI LaunchPad™ 生态系统兼容。

用户指南: PDF
评估板

TPS61252EVM-667 — 用于 TPS61252 3.5MHz、1.5A、92% 效率的升压 (Boost) 转换器的评估模块板

用于高达 6.5V 的 3.25MHz 升压 DC-DC 转换器的评估模块板

TPS61252EVM-667 包含德州仪器 (TI) 的高达 6.5V 的 3.25MHz 升压 DC-DC 转换器 TPS61252,具备可调节输入电流限制。TPS61252 器件可以为由 3 节碱性、镍镉或镍氢电池或单节锂离子或锂聚合物电池供电的产品提供电源解决方案。宽输入电压范围非常适合为移动电话或计算机外设等便携式应用供电。该器件具有电阻可编程 (RILIM) 输入电流限制,适用于各种应用

用户指南: PDF
TI.com 上无现货
仿真模型

TPS61252 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAF1A.ZIP (99 KB) - PSpice Model
参考设计

TIDA-00669 — 具有电量监测计的 500mA 无线充电器 BoosterPack™ 参考设计

TIDA-00669 是可提供无线充电器和电池管理的 BoosterPack™ 参考设计,可为任何 TI LaunchPad™ (www.ti.com/launchpad) 供电。这是一款高度集成的电源管理参考设计,非常适合低功耗应用。主要存储方法是使用外部锂聚合物可充电电池。
设计指南: PDF
原理图: PDF
封装 引脚 下载
WSON (DSG) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频