REG104

正在供货

具有使能功能的 1A、15V、低压降稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
该产品会持续为现有客户提供。新设计应考虑替代产品。
功能优于所比较器件的普遍直接替代产品
TL1963A 正在供货 具有反向电流和反向电压保护功能的 1.5A、20V 超低压降稳压器 Wider voltage range

产品详情

Output options Adjustable Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 15 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.3 Fixed output options (V) 2.5, 3, 3.3, 5, 5.5 Noise (µVrms) 33 Iq (typ) (mA) 1.7 Thermal resistance θJA (°C/W) 27, 53 Rating Catalog Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 230 Operating temperature range (°C) -40 to 85
Output options Adjustable Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 15 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.3 Fixed output options (V) 2.5, 3, 3.3, 5, 5.5 Noise (µVrms) 33 Iq (typ) (mA) 1.7 Thermal resistance θJA (°C/W) 27, 53 Rating Catalog Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 230 Operating temperature range (°C) -40 to 85
SOT-223 (DCQ) 6 45.89 mm² 6.5 x 7.06 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • NEW DMOS TOPOLOGY:
    Ultra Low Dropout Voltage:
    230mV typ at 1A and 3.3V Output
    Output Capacitor NOT Required for Stability
  • FAST TRANSIENT RESPONSE
  • VERY LOW NOISE: 33µVRMS
  • HIGH ACCURACY: ±2% max
  • HIGH EFFICIENCY:
    IGND = 1.7mA at IOUT = 1A
    Not Enabled: IGND = 0.5µA
  • 2.5V, 2.7V, 3.0V, 3.3V, 5.0V AND ADJUSTABLE OUTPUT VERSIONS
  • THERMAL PROTECTION
  • SMALL SURFACE-MOUNT PACKAGES: SOT223-5, DDPAK-5
  • APPLICATIONS
    • PORTABLE COMMUNICATION DEVICES
    • BATTERY-POWERED EQUIPMENT
    • MODEMS
    • BAR-CODE SCANNERS
    • BACKUP POWER SUPPLIES

All trademarks are the property of their respective owners.

  • NEW DMOS TOPOLOGY:
    Ultra Low Dropout Voltage:
    230mV typ at 1A and 3.3V Output
    Output Capacitor NOT Required for Stability
  • FAST TRANSIENT RESPONSE
  • VERY LOW NOISE: 33µVRMS
  • HIGH ACCURACY: ±2% max
  • HIGH EFFICIENCY:
    IGND = 1.7mA at IOUT = 1A
    Not Enabled: IGND = 0.5µA
  • 2.5V, 2.7V, 3.0V, 3.3V, 5.0V AND ADJUSTABLE OUTPUT VERSIONS
  • THERMAL PROTECTION
  • SMALL SURFACE-MOUNT PACKAGES: SOT223-5, DDPAK-5
  • APPLICATIONS
    • PORTABLE COMMUNICATION DEVICES
    • BATTERY-POWERED EQUIPMENT
    • MODEMS
    • BAR-CODE SCANNERS
    • BACKUP POWER SUPPLIES

All trademarks are the property of their respective owners.

The REG104 is a family of low-noise, low-dropout linear regulators with low ground pin current. Its new DMOS topology provides significant improvement over previous designs, including low dropout voltage (only 230mV typ at full load), and better transient performance. In addition, no output capacitor is required for stability, unlike conventional low dropout regulators that are difficult to compensate and require expensive low ESR capacitors greater than 1µF.

Typical ground pin current is only 1.7mA (at IOUT = 1A) and drops to 0.5µA in not enabled mode. Unlike regulators with PNP pass devices, quiescent current remains relatively constant over load variations and under dropout conditions.

The REG104 has very low output noise (typically 33µVRMS for VOUT = 3.3V with CNR = 0.01µF), making it ideal for use in portable communications equipment. On-chip trimming results in high output voltage accuracy. Accuracy is maintained over temperature, line, and load variations. Key parameters are tested over the specified temperature range (–40°C to +85°C).

The REG104 is well protected—internal circuitry provides a current limit which protects the load from damage. Thermal protection circuitry keeps the chip from being damaged by excessive temperature. The REG104 is available in the DDPAK-5 and the SOT223-5.

The REG104 is a family of low-noise, low-dropout linear regulators with low ground pin current. Its new DMOS topology provides significant improvement over previous designs, including low dropout voltage (only 230mV typ at full load), and better transient performance. In addition, no output capacitor is required for stability, unlike conventional low dropout regulators that are difficult to compensate and require expensive low ESR capacitors greater than 1µF.

Typical ground pin current is only 1.7mA (at IOUT = 1A) and drops to 0.5µA in not enabled mode. Unlike regulators with PNP pass devices, quiescent current remains relatively constant over load variations and under dropout conditions.

The REG104 has very low output noise (typically 33µVRMS for VOUT = 3.3V with CNR = 0.01µF), making it ideal for use in portable communications equipment. On-chip trimming results in high output voltage accuracy. Accuracy is maintained over temperature, line, and load variations. Key parameters are tested over the specified temperature range (–40°C to +85°C).

The REG104 is well protected—internal circuitry provides a current limit which protects the load from damage. Thermal protection circuitry keeps the chip from being damaged by excessive temperature. The REG104 is available in the DDPAK-5 and the SOT223-5.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
类型 标题 下载最新的英语版本 日期
* 数据表 DMOS 1A Low-Dropout Regulator 数据表 (Rev. G) 2005年 9月 22日
应用手册 LDO 噪声揭秘 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2020年 9月 16日
应用手册 LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
应用手册 简化的 LDO PSRR 测量 最新英语版本 (Rev.A) PDF | HTML 2010年 7月 28日
应用手册 Packaging Limits Range of Linear Regulators 2010年 5月 8日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
用户指南 DEM-SOT223LDO Demonstration Fixture 2003年 10月 15日
用户指南 DEM-TO263LDO Demonstration Fixture 2003年 10月 15日
更多文献资料 DMOS Delivers Dramatic Performance Gains to LDO Regulators (EDN mag) 2001年 2月 14日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DEM-SOT223LDO — 采用 SOT223 (DCQ) 封装与大多数正输出 LDO 兼容的 DEM-SOT223LDO

The Texas Instruments DEM-SOT223LDO demonstration module (DEM) helps designers evaluate the operation and performance of Texas Instruments low-dropout regulators (LDOs).  This module is compatible with most positive output LDOs offered in the SOT223 (DCQ) package.

用户指南: PDF
TI.com 上无现货
评估板

SN65DSI83EVM — SN65DSI83 MIPI® DSI 转 LVDS 桥接评估模块和 FlatLink™ 集成电路

SN65DSI83 EVM 是一款专为帮助客户在系统硬件中实施 SN65DSI85 而打造的 PCB。此 EVM 可用作任何采用 SN65DSI83 的实施方案的硬件参考设计。此 EVM 包括支持 DSI 输入和 LVDS 输出信号的板载连接器。  这些连接器用于将 MIPI DPHY 兼容型 DSI 源和 LVDS 面板连接至 EVM。 
用户指南: PDF
TI.com 上无现货
评估板

SN65DSI83Q1-EVM — MIPI® DSI 转 LVDS 桥接和 FlatLink™ 集成电路评估模块

SN65DSI83Q1EVM 是一款专为帮助客户在系统硬件中实施 SN65DSI83Q1 而打造的 PCB。此 EVM 包括支持 DSI 输入和 LVDS 输出信号的板载连接器。  这些连接器用于将 MIPI DPHY 兼容型 DSI 源和 LVDS 面板连接至 EVM。 
用户指南: PDF
TI.com 上无现货
评估板

SN65DSI85EVM — SN65DSI85 双通道 MIPI® DSI 转双链路 FlatLink™ LVDS 桥接评估模块

SN65DSI85 评估模块 (EVM) 是一款为帮助客户在系统硬件中实施 SN65DSI85 而打造的 PCB。此 EVM 还可用作使用 SN65DSI85 的任意实施方案的硬件参考设计。此 SN65DSI85EVM 包括 DSI 输入和 LVDS 输出信号的板载连接器。  这些连接器适用于将 MIPI DPHY 兼容的 DSI 源和 LVDS 面板连接至 EVM。 
用户指南: PDF
TI.com 上无现货
评估板

SN65DSI85Q1-EVM — 双通道 MIPI® DSI 转双链路 FlatLink LVDS 桥接器评估模块

SN65DSI85Q1EVM 是一款专为帮助客户在系统硬件中实施 SN65DSI85Q1 而打造的 PCB。此 EVM 包括支持 DSI 输入和 LVDS 输出信号的板载连接器。这些连接器用于将 MIPI DPHY 兼容型 DSI 源和 LVDS 面板连接至 EVM。
用户指南: PDF
TI.com 上无现货
评估板

TPS79301EVM — TPS79301 评估模块

用户指南: PDF
TI.com 上无现货
评估板

TPS79328EVM — TPS79328 评估模块

The purpose of this EVM is to facilitate evaluation of the TPS793xx family of LDO regulators. Each EVM package contains one SLVP191 test board, with either a TPS79301DBV linear regulator or a TPS79328DBV linear regulator, as well as supporting passive components. The TPS79301DBV adjustable device (...)

用户指南: PDF
TI.com 上无现货
参考设计

TIPD201 — 适用于汽车类电池组监控的隔离式分流/电压测量参考设计

此 TI 验证设计可提供适用于汽车电池组监测应用的原理、组件选择、TINA-TI 仿真、验证和测量性能、Altium 原理图、PCB 布局。此设计采用通过汽车 AEC-Q100 认证的 12 位、4 通道、1Msps SAR ADC ADS7950-Q1 及隔离式系统硬件设计。

这项具有四线分流电阻器的隔离式输入设计非常适合使用高低电压汽车电池组的此类应用。它可以用于监测电池组电流(从 -5A 到 +5A)和极高电压(高达 750V)。

有关输入和参考驱动器的 TINA 仿真可验证设计解决方案和组件选择,而测量的结果可证明精密设计的性能。

设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-223 (DCQ) 6 Ultra Librarian
TO-263 (KTT) 5 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频