TIDUES0E June 2019 – April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
Table 4-1 shows the key signal connections between the TMS320F280039C control card and TIDA-010054 base board.
SIGNAL NAME | DESCRIPTION | CONNECTION TO ControlCARD (HSEC PIN) |
---|---|---|
PWM-1A | Primary side leg-1 high side drive | GPIO-00 (49) |
PWM-1B | Primary side leg-1 low side drive | GPIO-01 (51) |
PWM-2A | Primary side leg-2 high side drive | GPIO-02 (53) |
PWM-2B | Primary side leg-2 high side drive | GPIO-03 (55) |
PWM-3A | Secondary side leg-1 high side drive | GPIO-04 (50) |
PWM-3B | Secondary side leg-1 low side drive | GPIO-05 (52) |
PWM-4A | Secondary side leg-2 high side drive | GPIO-06 (54) |
PWM-4B | Secondary side leg-2 high side drive | GPIO-07 (56) |
I_DC_PRI | Primary side DC current sense | ADC-C6 (14) |
V_DC_PRI | Primary side voltage sense | ADC-B11 (24) |
I_TANK_PRI | Primary tank current sense | ADC-B1 (25) |
I_TANK_SEC | Secondary tank current sense | ADC-A6 (23) |
IMON_MCU | Current monitor of eFuse | ADC-C9 (15) |
ID_A | Hardware identification pin | ADC-A0 (9) |
CLK_MOD | Clock output for delta sigma modulators | GPIO8 (57) |
CLK_MOD_DELAYED | Delayed clock output for SDFM input to compensate propagation delay | GPIO9 (59) (output) GPIO49 (101) (input) GPIO51 (105) (input) GPIO55 (102) (input) |
PWM_EN | Enable for PWM buffers | GPIO12 (58) |
FAN_CTL | Enable pin for Fans | GPIO13 (60) |
Prof_GPIO1 | Profiling pin 1 | GPIO14 (62) |
Prof_GPIO2 | Profiling pin 2 | GPIO15 (64) |
TEMP_SENSE | ECap input for temperature sensing (not implemented) | GPIO20 (68) |
MUX_A0 | Control signal 1 of TMUX1204 for selection of temperature signal (not implemented) | GPIO21 (70) |
MUX_A1 | Control signal 2 of TMUX1204 for selection of temperature signal (not implemented) | GPIO22(72) |
DESAT_PRI | DESAT signal from primary side gate drivers | GPIO10 (61) |
DESAT_SEC | DESAT signal from secondary side gate drivers | GPIO16 (67) |
RST_MCU | Reset signal from MCU (not used) | GPIO11 (63) |
RDY | Power good indicator form gate drivers | GPIO17 (69) |
FLT_PRI | Fault signal for primary side current sensor | GPIO26 (79) |
FLT_SEC | Fault signal for secondary side current sensor | GPIO27 (81) |
DOUT_V_BATT_SEC | SDFM input D1 | GPIO48 (99) |
DOUT_V_DC_SEC | SDFM input D2 | GPIO50 (101) |
DOUT_I_DC_SEC | SDFM input D4 | GPIO54 (100) |