SNVA406C May   2010  – January 2022 LM27402

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
  6.   6
  7.   7
  8.   8
  9.   9
  10.   10
    1.     11
    2.     12
    3.     13
    4.     14
    5.     15
    6.     16
    7.     17
    8.     18
    9.     19
    10.     20
    11.     21
    12.     22
  11.   23
  12.   24
  13.   25

Internal LDO Bypass Capacitor, Cdd

The Cdd capacitor is necessary to bypass an internal 4.5-V subregulator. This capacitor should be sized equal to or greater than 1 µF but less than 10 µF. A value of 1 µF is sufficient for most applications and is used in the LM27402 evaluation board.