SNVA406C May   2010  – January 2022 LM27402

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
  6.   6
  7.   7
  8.   8
  9.   9
  10.   10
    1.     11
    2.     12
    3.     13
    4.     14
    5.     15
    6.     16
    7.     17
    8.     18
    9.     19
    10.     20
    11.     21
    12.     22
  11.   23
  12.   24
  13.   25

Evaluation Board Operating Specifications

  • Input Voltage = 4.5 V to 20 V
  • Output Voltage = 1.5 V
  • Output Current = 0 A to 20 A
GUID-C96019FF-FFE9-4A7E-9E74-30F52B0BBC65-low.gif Figure 3-1 Simplified Application Schematic