SNVA406C May   2010  – January 2022 LM27402

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
  6.   6
  7.   7
  8.   8
  9.   9
  10.   10
    1.     11
    2.     12
    3.     13
    4.     14
    5.     15
    6.     16
    7.     17
    8.     18
    9.     19
    10.     20
    11.     21
    12.     22
  11.   23
  12.   24
  13.   25

Tracking

The LM27402 evaluation board is setup with a tracking connection (SS/TK). The SS/TK terminal is also the soft-start pin. If a voltage source is connected to the SS/TK connection of the board, the output can be controlled up to 1.5 V (voltage set by the feedback resistors). The LM27402 will stop tracking when the SS/TK voltage exceeds 0.6 V. Please refer to the data sheet for more details of the tracking function.