SNVA406C May   2010  – January 2022 LM27402

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
  6.   6
  7.   7
  8.   8
  9.   9
  10.   10
    1.     11
    2.     12
    3.     13
    4.     14
    5.     15
    6.     16
    7.     17
    8.     18
    9.     19
    10.     20
    11.     21
    12.     22
  11.   23
  12.   24
  13.   25

Evaluation Board

The LM27402 evaluation board represents a 20-A typical application circuit. The application circuit is optimized for an input voltage of 12 V. However, input voltage feedforward technology allows the evaluation board to operate up to 20 V while maintaining a stable output voltage of 1.5 V at 20 A. Temperature compensated inductor DCR current limit circuitry provides a steady current limit set point. Extra MOSFET and input/output capacitor footprints are included to accommodate higher currents if desired. An externally set soft-start time of 10 ms provides a controlled monotonic start-up. The LM27402 evaluation board also supports pre-biased start-up and provides a tracking connection for power supply sequencing. An external clock can be applied to change the switching frequency through an on board synchronization connection. PGOOD is externally pulled up to VDD and can be monitored via an on board terminal. Two extra terminals are included to provide a network analyzer connection for control loop stability analysis. The PCB measures 1.3 inch × 1.8 inch and includes input/output banana connectors for the input supply and load.