SLOA198A September   2014  – December 2021 DRV2665 , DRV2667 , DRV2700 , DRV8662

 

  1.   Trademarks
  2. Boost Converter Basics
  3. DRV8662, DRV2700, DRV2665, and DRV2667 Boost Converter
    1. 2.1 DRV8662, DRV2700, DRV2665, and DRV2667 Boost Converter Efficiency
      1. 2.1.1 Boost Efficiency vs Boost Current
    2. 2.2 DRV8662, DRV2700, DRV2665, and DRV2667 Boost Converter Load Regulation
      1. 2.2.1 Boost Regulation vs Current
  4. Configuring the Boost Converter
  5. Boost Converter Output Voltage
  6. Calculating the Load Current
  7. Selecting an Inductor
    1. 6.1 Inductance Rating
    2. 6.2 Saturation Current Rating
    3. 6.3 Thermal Current Rating
    4. 6.4 Choosing REXT
    5. 6.5 What to Avoid: Using Incorrect Inductor Current Ratings
  8. Calculate the Maximum Boost Current
  9. Output Capacitor Selection
  10. Input Capacitor Selection
  11. 10PCB Layout
    1. 10.1 What to Avoid: Incorrect Inductor Placement
  12. 11Examples
    1. 11.1 Example: Based on the DRV8662EVM
      1. 11.1.1 Configure the Boost Voltage
      2. 11.1.2 Configure the Inductor Current
      3. 11.1.3 Boost Performance Results
    2. 11.2 Example: Based on the DRV2667EVM-CT with 25-nF Piezo Module
      1. 11.2.1 Configure the Boost Voltage
      2. 11.2.2 Configure the Inductor Current
      3. 11.2.3 Boost Performance Results
  13. 12Revision History

Calculating the Load Current

The peak load current of the DRV8662, DRV2700, DRV2665, or DRV2667 on the OUT+ and OUT– terminals can be approximated using Equation 3.

Equation 3. I(load-peak) = 2π × CLOAD × VBOOST × ƒMAX
SymbolDescriptionValueUnit
CLOADLoad capacitanceF
VBOOSTBoost voltageV
fMAXMaximum output frequencyf

Use the load parameters capacitance, boost voltage (peak output voltage), and maximum output frequency to estimate the peak current required at the load. This provides a rough current approximation that can be used to estimate the inductor size for the boost design.