SBOA386B March   2020  – October 2023 INA180-Q1 , INA181-Q1 , INA185-Q1 , INA2180-Q1 , INA2181-Q1 , INA4180-Q1 , INA4181-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 INA180-Q1, SOT-23-5 Package
    2. 2.2 INA2180-Q1, VSSOP-8 Package
    3. 2.3 INA4180-Q1, TSSOP-14 Package
    4. 2.4 INA181-Q1, SOT-23-6 Package
    5. 2.5 INA2181-Q1, VSSOP-10 Package
    6. 2.6 INA4181-Q1, TSSOP-20 Package
    7. 2.7 INA181-Q1 and INA185-Q1, DCK Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 INA180-Q1, SOT-23-5 Package (Pinout A)
    2. 4.2 INA180-Q1, SOT-23-5 Package (Pinout B)
    3. 4.3 INA2180-Q1, VSSOP-8 Package
    4. 4.4 INA4180-Q1, TSSOP-14 Package
    5. 4.5 INA181-Q1, SOT-23-6 Package
    6. 4.6 INA2181-Q1, VSSOP-10 Package
    7. 4.7 INA4181-Q1, TSSOP-20 Package
    8. 4.8 INA181-Q1 and INA185-Q1, DCK Package
  7. 5Revision History

INA2181-Q1, VSSOP-10 Package

This section provides Functional Safety Failure In Time (FIT) rates for the VSSOP-10 package of INA2181-Q1 based on two different industry-wide used reliability standards:

  • Table 2-11 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
  • Table 2-12 provides FIT rates based on the Siemens Norm SN 29500-2

Table 2-9 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262FIT (Failures Per 109 Hours)
Total Component FIT Rate6
Die FIT Rate2
Package FIT Rate4

The failure rate and mission profile information in Table 2-11 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission Profile: Automotive Control
  • Power dissipation: 15 mW
  • Climate type: World-wide Table 8
  • Package factor: Lambda 3 Table 17b
  • Substrate Material: FR4
  • EOS FIT rate assumed: 0 FIT

Table 2-10 Component Failure Rates per Siemens Norm SN 29500-2
TableCategoryReference FIT RateReference Virtual TJ
4BICMOS Op amp,
comparators, voltage monitors
8 FIT45°C

The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-12 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.