4 修订历史记录
Changes from A Revision (Septemebr 2016) to B Revision
- Changed pin D8 From: MRGN3 To: MAR3 in the pinout image Go
- Added IREF specification to ANALOG-TO-DIGITAL CONVERTER (ADC) section of Electrical CharacteristicsGo
- Changed the values of VRESET From: MIN = 2.85 , TYP = 3, MAX = 3.15 To: MIN = 2, TYP = 2.3, MAX = 2.6 in the Electrical CharacteristicsGo
- Changed 200 kΩ to 200 Ω in Figure 40Go
Changes from * Revision (August 2016) to A Revision
- Changed 将数据表的状态从产品预览改为生产数据Go