ZHCSFI3B August   2016  – May  2019 UCD90320

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     简化应用
  4. 修订历史记录
  5. 说明 (续)
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Non-Volatile Memory Characteristics
    7. 7.7 I2C/PMBus Interface Timing Requirements
    8. 7.8 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 TI Fusion Digital Power Designer software
      2. 8.3.2 PMBUS Interface
      3. 8.3.3 Rail Setup
    4. 8.4 Device Functional Modes
      1. 8.4.1  Rail Monitoring Configuration
      2. 8.4.2  GPI Configuration
      3. 8.4.3  Rail Sequence Configuration
      4. 8.4.4  Fault Responses Configuration
      5. 8.4.5  GPO Configuration
        1. 8.4.5.1 Command Controlled GPO
        2. 8.4.5.2 Logic GPO
      6. 8.4.6  Margining Configuration
      7. 8.4.7  Pin Selected Rail States Configuration
      8. 8.4.8  Watchdog Timer
      9. 8.4.9  System Reset Function
      10. 8.4.10 Cascading Multiple Devices
      11. 8.4.11 Rail Monitoring
      12. 8.4.12 Status Monitoring
      13. 8.4.13 Data and Error Logging to EEPROM Memory
      14. 8.4.14 Black Box First Fault Logging
      15. 8.4.15 PMBus Address Selection
      16. 8.4.16 ADC Reference
      17. 8.4.17 Device Reset
      18. 8.4.18 Brownout
      19. 8.4.19 Internal Fault Management
    5. 8.5 Device Configuration and Programming
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 社区资源
    2. 12.2 接收文档更新通知
    3. 12.3 商标
    4. 12.4 静电放电警告
    5. 12.5 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

GPI Configuration

Up to 32 of the 84 GPIO pins of the UCD90320 device can be configured as GPI. The GPI configuration window is under the Pin Assignment tab. Figure 11 shows an example.

UCD90320 GPI Config window.pngFigure 11. GPI Configuration Window (Hard Configuration ► Monitors and GPIO Pins Assignment)

The polarity of GPI pins can be configured to be either active high or active low. Each GPI can be used as a source of sequence dependency. (See also the Rail Sequence Configuration section). The GPI pins can be also used for cascading function. (See also the Cascading Multiple Devices section). The first defined 3 GPIs regardless of their main purpose are assigned to the pin selected states function. (See also the Pin Selected Rail States Configuration section).

In addition hard configuration functions, four special behaviors can be assigned to each GPI pin using the dropdown window shown in Figure 12:

  • GPI Fault The de-assertion of this pin is treated as a fault, which can trigger shut-down actions for any voltage rails. (See also the Fault Responses Configuration section).
  • Latched Statuses Clear Source This pin can be used to clear latched-type statuses (_LATCH). (See also the GPO Configuration section).
  • Input Source for Margin Enable When this pin is asserted, all rails with margining enabled enter into a margined state (low or high). This special behavior can be assigned to only one GPI.
  • Input Source for Margin Low and Not-High When this pin is asserted, all margined rails are set to Margin Low as long as the Margin Enable is asserted. When this pin is de-asserted the rails are set to Margin High as long as the Margin Enable is asserted. This special behavior can be assigned to only one GPI.
  • Configured as Debug Pin When the pin is asserted, the device does not alert the PMBALERT pin, and neither responds to, nor logs any faults as defined in Table 2. The device ignores the rail sequence ON and OFF dependency conditions. As soon as the sequence ON and OFF timeout expires, the rails are sequenced ON or OFF accordingly regardless of the timeout action. If the sequence ON or OFF timeout value is set to 0, the rails are sequenced ON or OFF immediately. The fault pins do not pull the fault bus low. LGPOs affected by these events return to the original states.
  • Configured as Fault Pin GPI fault enable functionality must be set to enable this feature. When set, if there is no fault on a fault bus. The FAULT pin is digital input pin and it monitors the fault bus. When one or more UCD90329 devices detect a rail fault, the corresponding FAULT pin is turned into active driven low state, pulling down the fault bus voltage and informing all other UCD90320 devices of the corresponding fault. This behavior allows a coordinated action to be taken across multiple devices. After the fault is cleared, the state of the FAULT pin reverts to that of an input pin.(See also the Cascading Multiple Devices section).
UCD90320 GPI_configuration_dropdown_wind_slusch8.pngFigure 12. GPI Configuration Dropdown Window
(Hardware Configuration ► Monitor and GPIO Pins Assignment)

Table 2. List of Events Affected by Debug Mode

Events Description
VOUT_OV_FAULT Voltage rail is over OV fault threshold
VOUT_OV_WARNING Voltage rail is over OV warning threshold
VOUT_UV_FAULT Voltage rail is under UV fault threshold
VOUT_UV_WARNING Voltage rail is under UV warning threshold
TON_MAX Voltage rail fails to reach power good threshold in predefined period.
TOFF_MAX Warning Voltage rail fails to reach power not good threshold in predefined period
IOUT_OC_FAULT Current rail is over OC fault threshold
IOUT_OC_WARNING Current rail is under OC warning threshold
IOUT_UC Current rail is under UC fault threshold
OT_FAULT Temperature rail is over OT fault threshold
OT_WARNING Temperature rail is over OT warning threshold
All GPI de-asserted No logging and fault response, but the function of the GPI is not ignored.
SYSTEM_WATCHDOG_TIMEOUT System watch timeout
RESEQUENCE_ERROR Rail fails to resequence
SEQ_ON_TIMEOUT Rail fails to meeting sequence on dependency in predefined period
SEQ_OFF_TIMEOUT Rail fails to meeting sequence on dependency in predefined period
SLAVE_FAULT Rail is shut down due to that its master has fault