ZHCSFI3B August   2016  – May  2019 UCD90320

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     简化应用
  4. 修订历史记录
  5. 说明 (续)
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Non-Volatile Memory Characteristics
    7. 7.7 I2C/PMBus Interface Timing Requirements
    8. 7.8 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 TI Fusion Digital Power Designer software
      2. 8.3.2 PMBUS Interface
      3. 8.3.3 Rail Setup
    4. 8.4 Device Functional Modes
      1. 8.4.1  Rail Monitoring Configuration
      2. 8.4.2  GPI Configuration
      3. 8.4.3  Rail Sequence Configuration
      4. 8.4.4  Fault Responses Configuration
      5. 8.4.5  GPO Configuration
        1. 8.4.5.1 Command Controlled GPO
        2. 8.4.5.2 Logic GPO
      6. 8.4.6  Margining Configuration
      7. 8.4.7  Pin Selected Rail States Configuration
      8. 8.4.8  Watchdog Timer
      9. 8.4.9  System Reset Function
      10. 8.4.10 Cascading Multiple Devices
      11. 8.4.11 Rail Monitoring
      12. 8.4.12 Status Monitoring
      13. 8.4.13 Data and Error Logging to EEPROM Memory
      14. 8.4.14 Black Box First Fault Logging
      15. 8.4.15 PMBus Address Selection
      16. 8.4.16 ADC Reference
      17. 8.4.17 Device Reset
      18. 8.4.18 Brownout
      19. 8.4.19 Internal Fault Management
    5. 8.5 Device Configuration and Programming
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 社区资源
    2. 12.2 接收文档更新通知
    3. 12.3 商标
    4. 12.4 静电放电警告
    5. 12.5 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Cascading Multiple Devices

Multiple UCD90320 devices can work together and coordinate to determine fault notification.

Up to 4 GPI pins can be configured as Fault Pins . Each Fault Pin is connected to a Fault Bus . Each Fault Bus is pulled up to 3.3 V by a 10-kΩ resistor. All the UCD90320 devices on the same Fault Bus are informed of the same fault condition. An example of Fault Pin connections is shown in Figure 28.

When there is no fault on a Fault Bus , the Fault Pins are digital input pins and listen to the Fault Bus . When one or multiple UCD90320 devices detect a rail fault, the corresponding Fault Pin is turned into active driven low state, pulling down the Fault Bus and informing all other UCD90320 devices of the corresponding fault. This way, a coordinated action can be taken across multiple devices. After the fault is cleared, the state of the Fault Pin is turned back to an input pin.

Any of the 24 rails can be assigned to one or multiple Fault Pins . The configuration window is shown in Figure 29.

UCD90320 example_fault_pin_connections_slusch8.gifFigure 28. Example of Fault Pin Connections
UCD90320 Fault_Pins_Configuration_Window_slusch8.pngFigure 29. Example Fault Pins Configuration Window (Global Configuration ►Fault Pins Config)

These listed page-related faults have impact on the fault pin output. SYSTEM_WATCHDOG_TIMEOUT and RESEQUENCE_ERROR are optional to have impact on the fault pins.

  • IOUT_OC_FAULT
  • IOUT_UC_FAULT
  • OT_FAULT
  • SEQ_OFF_TIMEOUT
  • SEQ_ON_TIMEOUT
  • TON_MAX_FAULT
  • VOUT_OV_FAULT
  • VOUT_UV_FAULT

A SYNC_CLK pin is used as a single-wire time synchronization method. A master chip constantly drives a 5-kHz clock to the slave devices. This function offers a precise time base for multiple UCD90320 devices to respond to the same fault event at the same time. The configuration window is shown in Figure 30. If the system uses only one UCD90320 device, it is recommended to configure this pin as master clock output. The SYNC_CLK output can be used as a time base for other purposes if needed.

UCD90320 Sync CLK.pngFigure 30. SYNC_CLK Pin Configuration (Global Configuration ► Misc Config)