ZHCSCI1E November 2013 – October 2023 TXS0104E-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A1 | 2 | I/O | Input-output 1 for the A port. This pin is referenced to VCCA. |
A2 | 3 | I/O | Input-output 2 for the A port. This pin is referenced to VCCA. |
A3 | 4 | I/O | Input-output 3 for the A port. This pin is referenced to VCCA. |
A4 | 5 | I/O | Input-output 4 for the A port. This pin is referenced to VCCA. |
B1 | 13 | I/O | Input-output 1 for the B port. This pin is referenced to VCCB. |
B2 | 12 | I/O | Input-output 2 for the B port. This pin is referenced to VCCB. |
B3 | 11 | I/O | Input-output 3 for the B port. This pin is referenced to VCCB. |
B4 | 10 | I/O | Input-output 4 for the B port. This pin is referenced to VCCB. |
GND | 7 | — | Ground |
NC | 6 | — | No connection |
9 | |||
OE | 8 | I | Tri-state output-mode enable. Pull the OE pin low to place all outputs in tri-state mode. This pin is referenced to VCCA. |
VCCA | 1 | I | A-port supply voltage. 1.65 V ≤ VCCA ≤ 3.6 V and VCCA ≤ VCCB. |
VCCB | 14 | I | B-port supply voltage. 2.3 V ≤ VCCB ≤ 5.5 V. |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A1 | 2 | I/O | Input/output A1. Referenced to VCCA. |
A2 | 3 | I/O | Input/output A2. Referenced to VCCA. |
A3 | 4 | I/O | Input/output A3. Referenced to VCCA. |
A4 | 5 | I/O | Input/output A4. Referenced to VCCA. |
B1 | 10 | I/O | Input/output B1. Referenced to VCCB. |
B2 | 9 | I/O | Input/output B2. Referenced to VCCB. |
B3 | 8 | I/O | Input/output B3. Referenced to VCCB. |
B4 | 7 | I/O | Input/output B4. Referenced to VCCB. |
GND | 6 | — | Ground |
OE | 12 | I | 3-state output-mode enable. Pull OE low to place all outputs in 3-state mode. Referenced to VCCA. |
VCCA | 1 | — | A-port supply voltage. 1.65 V ≤ VCCA ≤ 3.6 V and VCCA ≤ VCCB. |
VCCB | 11 | — | A-port supply voltage. 1.65 V ≤ VCCA ≤ 3.6 V and VCCA ≤ VCCB. |