ZHCSCI1E November 2013 – October 2023 TXS0104E-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
VCCA | VCCB | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
VCCA | Supply voltage(1) | 1.65 | 3.6 | V | |||
VCCB | Supply voltage(1) | 2.3 | 5.5 | ||||
VIH(Ax) | High-level input voltage | A-port I/Os | 1.65 to 1.95 V | 2.3 to 5.5 V | VCCA – 0.2 | VCCA | V |
2.3 to 3.6 V | VCCA – 0.4 | VCCA | |||||
VIH(Bx) | High-level input voltage | B-port I/Os | 1.65 to 3.6 V | 2.3 to 5.5 V | VCCB – 0.4 | VCCB | |
VIH(OE) | High-level input voltage | OE input | VCCA × 0.65 | 5.5 | |||
VIL(Ax) | Low-level input voltage | A-port I/Os | 1.65 to 3.6 V | 2.3 to 5.5 V | 0 | 0.15 | V |
VIL(Bx) | Low-level input voltage | B-port I/Os | 0 | 0.15 | |||
VIL(OE) | Low-level input voltage | OE input | 0 | VCCA × 0.35 | |||
Δt/Δv(Ax) | Input transition rise or fall rate | A-port I/Os, push-pull driving | 1.65 to 3.6 V | 2.3 to 5.5 V | 10 | ns/V | |
Δt/Δv(Bx) | Input transition rise or fall rate | B-port I/Os, push-pull driving | 10 | ||||
Δt/Δv(OE) | Input transition rise or fall rate | OE input | 10 | ||||
TA | Operating free-air temperature | –40 | 125 | °C |