ZHCSCI1E November 2013 – October 2023 TXS0104E-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The TXS0104E-Q1 device can be used in level-translation applications for interfacing devices or systems operating at different interface voltages with one another. The TXS0104E-Q1 device is optimal for use in applications where an open-drain driver is connected to the data I/Os. The TXS0104E-Q1 device can also be used in applications where a push-pull driver is connected to the data I/Os, but the TXB0104-Q1 device might be a better option for such push-pull applications.