ZHCSCI1E November 2013 – October 2023 TXS0104E-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
Data rate | Push-pull driving | VCCB = 3.3 V ± 0.3 V | 22 | Mbps | ||
VCCB = 5 V ± 0.5 V | 24 | |||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 2 | ||||
VCCB = 5 V ± 0.5 V | 2 | |||||
tw | Pulse duration, Data inputs See Figure 7-4 | Push-pull driving | VCCB = 3.3 V ± 0.3 V | 45 | ns | |
VCCB = 5 V ± 0.5 V | 41 | |||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 500 | ||||
VCCB = 5 V ± 0.5 V | 500 |