ZHCSCI1E November 2013 – October 2023 TXS0104E-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
tPHL(A-B) | Propagation delay time (high to low), from A
(input) to B (output) See Figure 7-5 |
Push-pull driving | VCCB = 3.3 V ± 0.3 V | 2.4 | ns | ||
VCCB = 5 V ± 0.5 V | 3.1 | ||||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 4.2 | |||||
VCCB = 5 V ± 0.5 V | 4.6 | ||||||
tPHL(B-A) | Propagation delay time (high to low), from B
(input) to A (output) See Figure 7-5 |
Push-pull driving | VCCB = 3.3 V ± 0.3 V | 2.5 | |||
VCCB = 5 V ± 0.5 V | 3.3 | ||||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 124 | |||||
VCCB = 5 V ± 0.5 V | 97 | ||||||
tPLH(A-B) | Propagation delay time (low to high), from A
(input) to B (output) See Figure 7-5 |
Push-pull driving | VCCB = 3.3 V ± 0.3 V | 4.2 | ns | ||
VCCB = 5 V ± 0.5 V | 4.4 | ||||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 4.2 | |||||
VCCB = 5 V ± 0.5 V | 4.4 | ||||||
tPLH(B-A) | Propagation delay time (low to high), from B
(input) to A (output) See Figure 7-5 |
Push-pull driving | VCCB = 3.3 V ± 0.3 V | 2.5 | |||
VCCB = 5 V ± 0.5 V | 2.6 | ||||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 2.5 | |||||
VCCB = 5 V ± 0.5 V | 3.3 | ||||||
ten(OE-A) ten(OE-B) |
Enable time, from OE (input) to A or B (output) | VCCB = 3.3 V ± 0.3 V | 200 | ns | |||
VCCB = 5 V ± 0.5 V | 200 | ||||||
tdis(OE-A)
tdis(OE-B) |
Disable time,from OE (input) to A or B (output) | VCCB = 3.3 V ± 0.3 V | 200 | ns | |||
VCCB = 5 V ± 0.5 V | 200 | ||||||
tr(Ax) | Rise time, A port | Push-pull driving | VCCB = 3.3 V ± 0.3 V | 5.6 | ns | ||
VCCB = 5 V ± 0.5 V | 5 | ||||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 25 | 140 | ||||
VCCB = 5 V ± 0.5 V | 19 | 102 | |||||
tr(Bx) | Rise time, B port | Push-pull driving | VCCB = 3.3 V ± 0.3 V | 6.4 | ns | ||
VCCB = 5 V ± 0.5 V | 7.4 | ||||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 26 | 130 | ||||
VCCB = 5 V ± 0.5 V | 14 | 75 | |||||
tf(Ax) | Fall time, A port | Push-pull driving | VCCB = 3.3 V ± 0.3 V | 5.4 | ns | ||
VCCB = 5 V ± 0.5 V | 5 | ||||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 6.1 | |||||
VCCB = 5 V ± 0.5 V | 5.7 | ||||||
tf(Bx) | Fall time, B port | Push-pull driving | VCCB = 3.3 V ± 0.3 V | 7.4 | ns | ||
VCCB = 5 V ± 0.5 V | 7.6 | ||||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 7.6 | |||||
VCCB = 5 V ± 0.5 V | 8.3 | ||||||
tsk | Channel-to-channel skew | VCCB = 3.3 V ± 0.3 V | 1 | ns | |||
VCCB = 5 V ± 0.5 V | 1 | ||||||
Maximum data rate | Push-pull driving | VCCB = 3.3 V ± 0.3 V | 22 | Mbps | |||
VCCB = 5 V ± 0.5 V | 24 | ||||||
Open-drain driving | VCCB = 3.3 V ± 0.3 V | 2 | |||||
VCCB = 5 V ± 0.5 V | 2 |