ZHCSPT6C July 2023 – April 2024 TPSM8287A06 , TPSM8287A12 , TPSM8287A15
PRODMIX
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input voltage | VIN | 2.7 | 6 | V | |
SDA, SCL | 0 | 5 | ||||
VOUT | Output voltage | VOUT | 0.4 | 3.35 V or (VIN - 1.4 V)(1) |
V | |
IOUT | Output current(3) | TPSM8287A06BAS | 6 | A | ||
TPSM8287A10BAH | 10 | |||||
TPSM8287A12BAS, TPSM8287A12BBS | 12 | |||||
TPSM8287A15BAH, TPSM8287A15BBH | 15 | |||||
ISINK_PG | Sink current at PG pin | 10 | mA | |||
CIN | Input capacitance (per pin)(2) | VIN | 5 | 10 | µF | |
COUT | Output capacitance(2) | TPSM8287A06BAS, TPSM8287A10BAH, TPSM8287A12BAS, TPSM8287A15BAH |
60 | (4) | ||
COUT | Output capacitance(2) | TPSM8287A12BBS, TPSM8287A15BBH | 40 | (4) | ||
RVSET | Resistor value | VSET1, VSET2, VSET3 | 37.6 | 47 | 56.4 | kΩ |
RSYNC_OUT | Resistor value | SYNC_OUT | 37.6 | 47 | 56.4 | kΩ |
CPAR | Parasitic capacitance | VSET1, VSET2, VSET3 | 100 | pF | ||
SYNC_OUT | 20 | |||||
TJ | Operating junction temperature | –40 | 125 | °C |