ZHCSPT6C July 2023 – April 2024 TPSM8287A06 , TPSM8287A12 , TPSM8287A15
PRODMIX
The following section discusses selection of the external components to complete the power supply design for typical a application.
The required power inductor is integrated inside the TPSM8287Axx, as shown in the block diagram. The integrated shielded inductor inductance and tolerance are found in Table 4-1. All TPSM8287Axx versions are pin-to-pin compatible, though the inductance and frequency is different between the versions. Check the values for the specific device before starting the design procedure below.