ZHCSPT6C July 2023 – April 2024 TPSM8287A06 , TPSM8287A12 , TPSM8287A15
PRODMIX
ORDERABLE PART NUMBER(1) | OUTPUT CURRENT | NOMINAL INDUCTANCE | OPERATING FREQUENCY | PACKAGE HEIGHT |
---|---|---|---|---|
TPSM8287A06BASRDVR | 6 A | 220 nH ± 20% | 1.5 MHz | 1.8 mm |
TPSM8287A12BASRDVR | 12 A | 100 nH ± 20% | 1.5 MHz | |
TPSM8287A12BBSRDVR | 12 A | 100 nH ± 20% | 2.25 MHz | |
TPSM8287A10BAHRDWR(2) | 10 A | 150 nH ± 20% | 1.5 MHz | 4.0 mm |
TPSM8287A15BAHRDWR(2) | 15 A | 150 nH ± 20% | 1.5 MHz | |
TPSM8287A15BBHRDWR(3) | 15 A | 150 nH ± 20% | 2.25 MHz |