ZHCSPT6C July 2023 – April 2024 TPSM8287A06 , TPSM8287A12 , TPSM8287A15
PRODMIX
The device operates in POR mode when the supply voltage is less than the POR threshold (VPOR-).
In POR mode, no functions are available and the device resets the registers to the default values.
The device leaves POR mode and enters UVLO mode when the supply voltage increases above the POR threshold.