ZHCSBQ3B October 2013 – July 2014 TPS92411
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
DDA | DBV | |||
DRAIN | 8 | 4 | O | Drain of the internal switch. |
N/C | 2 | — | — | Not internally connected. |
N/C | 6 | |||
N/C | 7 | |||
VIN | 1 | 3 | I | Positive power supply for the device. |
VS | 4 | 2 | I/O | Source of the internal switch. This pin is also the device floating ground. |
RSET | 3 | 1 | I/O | A resistor connected between the RSET pin and the VIN pin sets the rising threshold to open the switch. |
RSNS | 5 | 5 | I/O | A resistor connected between the RSNS pin to system ground senses the VS voltage relative to system ground. |
Exposed Themal Pad | Connect to VS pin directly beneath the device. |