ZHCSCM9 May 2014 TPS92410
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ADIM | 9 | I | Analog input used to set the reference of the linear controller. A 0-V to 1.5-V signal on ADIM sets the current sense reference level. |
CDD | 2 | I/O | A capacitor to ground sets the time interval for dimmer detection. Tie to GND if no phase dimmer operation is required. |
COMP | 7 | I/O | Compensation for control loop. Connect a capacitor from the COMP pin to ground. |
CPS | 1 | I/O | A capacitor to ground sets the length of the CDD pin charge pulse. Leave open if no phase dimmer operation is required. |
CS | 5 | I | Current sense input used for linear regulator. |
DOV | 3 | I | Input to monitor linear MOSFET drain voltage. A resistor divider from the DOV pin to the drain connection of the MOSFET monitors MOSFET over-voltage. Add a capacitor to GND for filtering. |
GDL | 4 | O | Gate drive for an external linear MOSFET. |
GND | 6 | G | Chip ground return. |
MULT | 11 | I | AC input to the multiplier. Tap a resistor divider off the rectified line to this pin. |
TSNS | 8 | I | Thermal sense input. Connect to a resistor and NTC thermistor for thermal foldback. |
VCC | 12 | I/O | Pre-regulated voltage. Connect a bypass capacitor to ground. |
VIN | 14 | P | High voltage input. Provides power to the device. |
VREF | 10 | O | 3-V voltage supply reference. Source used for TSNS input. |