ZHCS831E march 2012 – may 2023 TPS7A16-Q1
PRODUCTION DATA
The TPS7A1601-Q1 has an output voltage range from 1.194 V to 20 V. The nominal output of the device is set by two external resistors, as shown in Figure 8-2:
R1 and R2 can be calculated for any output voltage range using the formula shown in Equation 1: