ZHCS831E march 2012 – may 2023 TPS7A16-Q1
PRODUCTION DATA
DESIGN PARAMETER | EXAMPLE VALUE | |||
---|---|---|---|---|
Input voltage range | 5.5 V to 40 V | |||
Output voltage | 5 V | |||
Output current rating | 100 mA | |||
Output capacitor range | 2.2 μF to 100 μF | |||
Delay capacitor range | 100 pF to 100 nF |