ZHCS831E march 2012 – may 2023 TPS7A16-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Unregulated input | 3 | 60 | V | |
VOUT | Regulated output | 1.2 | 18 | V | |
EN | Voltage | 0 | VIN | V | |
Slew rate, voltage ramp-up | 1.5 | V/µs | |||
DELAY | Delay pin voltage | 0 | 5 | V | |
PG | Power-good pin voltage | 0 | 5 | V | |
TJ | Operating junction temperature range | –40 | 150 | °C |