ZHCSAI3E May 2012 – March 2017 TPS65131-Q1
PRODUCTION DATA.
REFERENCE | SETUP | VALUE, DESCRIPTION |
---|---|---|
C1, C2 | — | 4.7 µF, ceramic, 6.3 V, X5R |
C3 | 0.1 µF, ceramic, 10 V, X5R | |
C4, C5 | 4 x 4.7 µF, ceramic, 25 V, X7R | |
C6 | 10 nF, ceramic, 16 V, X7R | |
C7 | 4.7 nF, 50 V, C0G | |
C8 | 220 nF, ceramic, 6.3 V, X5R | |
R1 | VPOS = 10.5 V | 1 MΩ |
VPOS = 15 V | 975 kΩ | |
R2 | VPOS = 10.5 V | 130 kΩ |
VPOS = 15 V | 85.8 kΩ | |
R3 | VNEG = –10 V | 1 MΩ |
VNEG = –15 V | 1.3 MΩ | |
R4 | VNEG = –10 V | 121.2 kΩ |
VNEG = –15 V | 104.8 kΩ | |
R7 | — | 100 Ω |
D1, D2 | Schottky, 1 A, 20 V, Onsemi MBRM120 | |
L1, L2 | 4.7 µH, Epcos B82462-G4472 | |
Q1 | MOSFET, p-channel, 12 V, 4 A, Vishay Si2323DS |