DC-DC STAGE (V(VPOS), V(VNEG)) |
Vref |
Reference voltage |
Iref = 10 µA |
1.2 |
1.213 |
1.225 |
V |
I(FBP) |
Positive feedback input bias current |
V(FBP) = Vref |
|
50 |
|
nA |
I(FBN) |
Negative feedback input bias current |
V(FBN) = 0.1 Vref |
|
50 |
|
nA |
V(FBP) |
Positive feedback regulation voltage |
|
1.189 |
1.213 |
1.237 |
V |
V(FBN) |
Negative feedback regulation voltage |
|
–0.024 |
0 |
0.024 |
V |
|
Total output dc accuracy |
|
|
3% |
|
|
rDS(on)(N) |
Inverter switch on-resistance |
V(VIN) = 3.6 V |
|
440 |
620 |
mΩ |
V(VIN) = 5 V |
|
330 |
530 |
I(LIM-N) |
Inverter switch current limit |
V(VIN) = 3.6 V |
1700 |
1950 |
2200 |
mA |
rDS(on)(P) |
Boost switch on-resistance |
V(POS) = 5 V |
|
230 |
390 |
mΩ |
V(POS) = 10 V |
|
170 |
230 |
I(LIM-P) |
Boost switch current limit |
V(VIN) = 3.6 V, V(POS) = 8 V |
1700 |
1950 |
2250 |
mA |
CONTROL STAGE |
VIH |
High-level input voltage, ENP, ENN, PSP, PSN |
|
1.4 |
|
|
V |
VIL |
Low-level input voltage, ENP, ENN, PSP, PSN |
|
|
|
0.4 |
V |
|
Input current, ENP, ENN, PSP, PSN |
ENP, ENN, PSP, PSN connected to GND or VIN |
|
0.01 |
0.1 |
µA |
R(BSW) |
Output resistance |
|
|
27 |
|
kΩ |
IQ |
Quiescent current |
VIN |
V(VIN) = 3.6 V, I(POS) = I(NEG) = 0, ENP = ENN = PSP = PSN = V(VIN), V(POS) = 8 V, V(NEG) = –5 V |
|
300 |
500 |
µA |
VPOS |
|
100 |
120 |
VNEG |
|
100 |
120 |
ISD |
Shutdown supply current |
ENN = ENP = LOW, TA = –40°C to 85°C |
|
0.2 |
1.5 |
µA |
V(UVLO) |
Undervoltage lockout threshold |
|
2.1 |
2.35 |
2.7 |
V |
T(TS) |
Thermal shutdown |
|
|
150 |
|
°C |
T(TS-HYS) |
Thermal shutdown hysteresis |
Junction temperature decreasing |
|
5 |
|
°C |