ZHCSLA4D May 2020 – October 2021 TPS61378-Q1
PRODUCTION DATA
When the input voltage is below the UVLO threshold or the EN pin is pulled low, the TPS61378-Q1 is in shutdown mode and all the functions are disabled. The input voltage is isolated from the output to minimize the leakage currents.