ZHCSLA4D May 2020 – October 2021 TPS61378-Q1
PRODUCTION DATA
The TPS61378-Q1 integrates a load disconnect function when the input source is DC, completely cutting off the path between the input side and output side during shutdown.
The output disconnect function also allows the output short protection and minimizes the inrush current at start-up.