ZHCSLA4D May 2020 – October 2021 TPS61378-Q1
PRODUCTION DATA
The internal LDO in the TPS61378-Q1 outputs a regulated voltage of 4.8 V with 10-mA output current capability. A ceramic capacitor is connected between the VCC pin and GND pin to stabilize the VCC voltage and also decouple the noise on the VCC pin. The value of this ceramic capacitor should be above 1 µF. A ceramic capacitor with an X7R or X5R grade dielectric with a voltage rating higher than 10 V is recommended.