ZHCSEP1D January 2016 – May 2021 TPS61194
PRODUCTION DATA
Unless otherwise specified: D = NRVB460MFS, T = 25°C
ƒSW = 300 kHz | L = 33 μH | DC Load (PWM = 100%) |
CIN and COUT = 33 µF + 2 × 10 µF (ceramic) |
ƒSW = 1.5 MHz | L = 8.2 μH | DC Load (PWM = 100%) | |
CIN and COUT = 2 × 10 µF (ceramic) |
ƒSW = 800 kHz | L = 15 μH | DC Load (PWM = 100%) |
CIN and COUT = 2 ×10 µF (ceramic) |
ƒSW = 2.2 MHz | L = 4.7 μH | DC Load (PWM = 100%) |
CIN and COUT = 2 × 10 µF (ceramic) |
RISET = 24 kΩ |