ZHCSEP1D January 2016 – May 2021 TPS61194
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IQ | Standby supply current | Device disabled, VVDDIO/EN = 0 V, VIN = 12 V | 4.5 | 20 | μA | |
Active supply current | VIN = 12 V, VOUT = 26 V, output current 80 mA/channel, converter ƒSW = 300 kHz | 5 | 12 | mA | ||
VPOR_R | Power-on reset rising threshold | LDO pin voltage | 2.7 | V | ||
VPOR_F | Power-on reset falling threshold | LDO pin voltage | 1.5 | V | ||
TTSD | Thermal shutdown threshold | 150 | 165 | 175 | °C | |
TTSD_HYST | Thermal shutdown hysteresis | 20 | °C |