4 Revision
History
Changes from Revision C (June 2017) to Revision D (May 2021)
- 更新了整个文档中的表格、图和交叉参考的编号格式Go
- Added row to the
Section 6.11
tableGo
- Updated II row in the
Section 6.11
tableGo
- Updated the
Section 7.4.1
sectionGo
Changes from Revision B (September 2016) to Revision C (June 2017)
- Enhanced pin descriptions for pins 3, 10 and 16 in Pin
Functions
Go
- Deleted "IOUT = 100 mA" from tON/OFF row of Table 7.9Go
- Changed "0.5" from MAX to TYP column in tON/OFF row of Table 7.9 Go
- Added table note 1 for Tables 7.9 and 7.10Go
- Deleted "Initial DC-DC voltage is about 88% of VMAX BOOST." from Integrated DC-DC Converter; change wording in last sentence before equation 1.Go
- Changed eq. 1; added "K" eq definitions for eq. 1 and paragraph after Fig. 9 Go
- Added new paragraph before Internal LDO
Go
- Deleted "Dimming ratio is calculated as ratio between the input PWM period and
minimum on/off time (0.5 µs). " from
Section 7.3.3.3
Go
Changes from Revision A (January 2016) to Revision B (September 2016)
- 删除了特性 中若干项的措辞Go
- 将“输出电流”更改为“LED 灯串电流”,将“在 200Hz 时具有 10000:1 的高调光比”更改为“在 100Hz 时具有 10000:1 的高调光比”Go
- 删除了说明 的第一段中的最后一句 - 将其移至最后一段的最后一句Go
- 将“200Hz 下 10000:1 的 PWM 亮度调节比率”更改为“100Hz 下 10000:1 的 PWM 亮度调节比率”Go
- Added footnotes to ESD Ratings
Go
- Added 2 new LED Current graphsGo